Product Options

Part Number Part Status Pkg. Type Lead Count (#) Temp. Grade Pb (Lead) Free Carrier Type Buy Sample
Obsolete SOIC 8 C Yes Tube
Availability
Obsolete SOIC 8 C Yes Reel
Availability
Obsolete SOIC 8 I Yes Tube
Availability
Obsolete SOIC 8 I Yes Reel
Availability

Documentation

Title language Type Format File Size Date
Datasheets & Errata
3726-02 Datasheet Datasheet PDF 226 KB
Application Notes & White Papers
AN-828 Termination - LVPECL Application Note PDF 322 KB
AN-841 Pullable Crystal Selection and VCXO Tuning Application Note PDF 334 KB
AN-831 The Crystal Load curve Application Note PDF 395 KB
AN-848 VCXO - Crystal Selection Application Note PDF 222 KB
AN-849 Loop Filter Component Selection for VCXO Based PLLs Application Note PDF 218 KB
AN-844 Termination - AC Coupling Clock Receivers Application Note PDF 170 KB
AN-845 Termination - LVCMOS Application Note PDF 146 KB
AN-847 VCXO - Absolute Pull Range Application Note PDF 155 KB
AN-842 Thermal Considerations in Package Design and Selection Application Note PDF 495 KB
AN-840 Jitter Specifications for Timing Signals Application Note PDF 442 KB
AN-838 Peak-to-Peak Jitter Calculations Application Note PDF 115 KB
AN-839 RMS Phase Jitter Application Note PDF 233 KB
AN-832 Timing Budget and Accuracy Application Note PDF 131 KB
AN-834 Hot-Swap Recommendations Application Note PDF 153 KB
AN-830 Quartz Crystal Drive Level Application Note PDF 143 KB
AN-815 Understanding Jitter Units Application Note PDF 565 KB
AN-827 Application Relevance of Clock Jitter Application Note PDF 1.15 MB
AN-802 Crystal-Measuring Oscillator Negative Resistance Application Note PDF 136 KB
AN-800 Approved VCXO Crystals Application Note PDF 150 KB
AN-801 Crystal-High Drive Level Application Note PDF 202 KB
AN-805 Recommended Ferrite Beads Application Note PDF 121 KB
AN-806 Power Supply Noise Rejection Application Note PDF 438 KB
AN-803 Crystal Timing Budget and Accuracy for Renesas Timing Clock Products Application Note PDF 108 KB
Using IDT's Integrated VCXO Products MAN05 Application Note PDF 231 KB
PCNs & PDNs
PCN# : TB1303-02 Change of Tape & Reel Packing Method for Selective Products Product Change Notice PDF 361 KB
PDN# : U-13-05R2 PRODUCT DISCONTINUANCE NOTICE (REVISED) Product Discontinuation Notice PDF 161 KB
PDN# : U-13-05R1 PRODUCT DISCONTINUANCE NOTICE Product Discontinuation Notice PDF 161 KB
PDN# : U-13-05 PRODUCT DISCONTINUANCE NOTICE Product Discontinuation Notice PDF 159 KB