1. Home
    2. Factory
    3. Common Technologies for Industry

Industrial Network

Industrial Network

Overview

Industrial networks connect a variety of factory facilities and equipment. The volume of information handled by industrial networks is rapidly increasing due to demands for higher precision equipment control and centralized control for more efficient productivity. The Ethernet communications standard is widely used for industrial networks due to its affinity for information system networks, high-speed broadband nature, and excellent cost performance. Industrial applications in particular demand higher real-time response performance and environmental durability than standard Ethernet. Thus, more and more industrial networks are using industrial Ethernet protocols such as PROFINET, EtherCAT, and EtherNet/IP.

Meanwhile, devices in networks connecting sensors and actuators are nowadays becoming more compact and more precise, and use a digital communication standard called IO-Link. To meet such market needs, in addition to microcontrollers and microprocessors with integrated Ethernet controller, IO-Link transceiver, and CAN, Renesas offers industrial Ethernet controllers with multiprotocol support for high performance and high reliability communications for industrial applications.

Industrial Network Tree

Recommended Products

BlockSemiconductor deviceRecommended productsFeatures, etc.
Ethernet interfaceMCU/MPU with built-in network functionRX71MRXv2 32-bit CPU 240 MHz, FPU
Flash ROM: Max. 4 MB (program) / 64 KB (data)
Ethernet MAC x 2 ch, PTP controller (IEEE 1588 Precision Clock Synchronization Protocol)
USB 2.0 x 2 ch, CAN x 3 ch
RX64MRXv2 32-bit CPU 120 MHz, FPU
Flash ROM: Max. 4 MB (program) / 64 KB (data)
Ethernet MAC x 2 ch, PTP controller (IEEE 1588 Precision Clock Synchronization Protocol)
USB 2.0 x 2 ch, CAN x 3 ch
RX65NRXv2 32-bit CPU 120 MHz, FPU
Flash ROM: Max. 1 MB (program)
Ethernet MAC x 1 ch
USB 2.0 x 1 ch, CAN x 2 ch
RX63N
RX62N
RX 32-bit CPU, 100 MHz, FPU
RX63N: Flash ROM: Max. 2 MB (program) / 32 KB (data)
RX62N: Flash ROM: Max. 512 KB (program) / 32 KB (data)
Ethernet MAC x 1 ch, USB 2.0 x 2 ch, CAN x 3 ch (63N) / 1 ch (62N)
SH7216SH2A 32-bit CPU, 200 MHz, FPU
Flash ROM: Max. 1 MB (program) / 32 KB (data)
Ethernet MAC x 1 ch, USB 2.0 x 1 ch, CAN x 1 ch
RZ/A Series
( RZ/A1H , RZ/A1M , RZ/A1L )
Arm® Cortex® -A9 CPU, 400 MHz,
On-chip RAM: Max. 10 MB, 2D graphics accelerator,
Ethernet MAC, USB 2.0, CAN
RZ/T Series (RZ/T1)Tightly-coupled RAM* (TCM): 544 KB
Arm® Cortex®-R4 Processor with FPU (600/450/300 MHz),
Ethernet MAC (2-port switch), USB 2.0, CAN
*High-speed built-in memory that allows direct access from the processor core to the memory interface without passing through cache memory
RZ/N Series (RZ/N1)Dual 500 MHz Arm® Cortex®-A7 and Cortex®-M3 CPU, on-chip FPU, up to 2 MB of on-chip SRAM with ECC, Ethernet interface including advanced 5-port Ethernet switch, independent Ethernet GMAC and support for EtherCAT, SercosIII, Profinet, Powerlink, EtherNet/IP, DLR, PRP, HSR. Complete subset of peripherals such as Quad SPI, DDR controller, NAND Flash Controller, LCD controller, SDIO-eMMC
V850E2/MN4V850E2M Dual CPU, 200 MHz, FPU
Flash ROM: Max. 2 MB (program) / 32 KB (data)
Ethernet MAC x 1 ch, USB 2.0 x 2 ch, CAN x 2 ch
V850E2/ML4V850E2M CPU, 200 MHz, FPU
Flash ROM: Max. 1 MB (program) / 16 KB (data)
Ethernet MAC x 1 ch, USB 2.0 x 2 ch, CAN x 1 ch
SH7734SH-4A CPU, 533 MHz, FPU
Cache memory: 32 KB (instruction) / 32 KB (data)
Gbit Ethernet MAC, USB 2.0 x 2 ch, DDR2/3 controller
EtherCAT controllerEC-1Tightly-coupled RAM* (TCM): 544 KB
Arm® Cortex®-R4 Processor with FPU (150MHz),
EtherCAT (2-port), USB 2.0, CAN
EtherCAT Master MPURZ/G1ECompatible with EtherCAT Master
Dual 1 GHz 3800 DMIPS
Arm® Cortex®-A7
Ethernet AVB controller
(IEEE802.1BA, 802.1AS, 802.1Qav and IEEE 1722 compliant, GMII / MII interface compatible with PHY device)
Ethernet controller
USB 2.0 Host/FC x 2 ch
SD Host I/F x 3 ch
Video I/F x 2 ch (LVDS x 1 ch,  RGB888 2, NTSC (CVBS) x 1 ch selectable)
PROFINET controllerTPS-1Complete PROFINET functionality according to version 2.3
2 port integrated Ethernet PHYs (100Base-TX/FX)
Integrated 32-bit CPU and 512 KB RAM
ERTEC200
ERTEC400
PROFINET NRT/RT/IRT support, Integrated Arm946 (150 MHz)
ERTEC200: 2-port integrated Ethernet PHYs
ERTEC400: 4-port integrated Ethernet Controllers
Multi-protocol
Ethernet controller
R-IN32M3-CL
Integrated real-time OS accelerator and Ethernet accelerator
Integrated CC-Link IE Field (slave) core and internal memory
Arm® Cortex®-M3 (100 MHz), Gbit Ethernet MAC (2- port switch)
CAN x 2 ch, CC-Link x 1 ch, UART x 2 ch, CSI x 2 ch, Timer x 4 ch
R-IN32M3-EC
Integrated real-time OS accelerator and Ethernet accelerator
Integrated EtherCAT (slave) core and internal memory
Arm® Cortex®-M3 (100 MHz), 2- port integrated Ethernet PHYs
CAN x 2 ch, CC-Link x 1 ch, UART x 2 ch, CSI x 2 ch, Timer x 4 ch
R-IN32M4-CL2Integrated real-Qme OS accelerator and Ethernet accelerator
Integrated CC-Link IE Field (slave) core and internal memory
Arm® Cortex®-M4 processor with FPU (100 MHz)
Two built-in Gbit EtherPHY ports
CAN x 2 ch, CC-Link x 1 ch, UART x 2 ch, CSI x 2 ch, 32-bit timer x 4 ch,
16-bit timer x 16 ch, 10-bit ADC x 8 ch
RZ/T Series (RZ/T1)Tightly-coupled RAM* (TCM): 544 KB
Arm® Cortex®-R4 Processor with FPU (600/450/300 MHz),
Ethernet MAC (2- port switch), USB 2.0, CAN
*High-speed built-in memory that allows direct access from the processor core to the memory interface without passing through cache memory
CAN interfaceMCU with built-in network functionRX651RX 32-bit CPU, 120 MHz, FPU, 3V
Flash ROM: Max. 1 MB (program)
USB 2.0 (Host/Function/OTG) x 1 ch, CAN x 2 ch, ADC, MTU3
RX631RX 32-bit CPU, 100 MHz, FPU, 3V
Flash ROM: Max. 2 MB (program) / 32 KB (data)
USB 2.0 (Host/Function/OTG) x 1 ch,
USB 2.0 (Function) x 1 ch, CAN x 3 ch
RX630RX 32-bit CPU, 100 MHz, FPU, 3V
Flash ROM: Max. 2 MB (program) / 32 KB (data)
USB 2.0 (Function) x 1 ch, CAN x 3 ch
RX63T
RX62T
RX 32-bit CPU, 100 MHz, FPU, 5V
RX63T: Flash ROM: Max. 512 KB (program) / 32 KB (data)
RX62T: Flash ROM: Max. 256 KB (program) / 32 KB (data), 5V
CAN x 1 ch, USB 2.0 x 1 ch (63T), LIN x 1 ch (62T), ADC, MTU3
SH7239SH2A 32-bit CPU, 160 MHz, FPU
Flash ROM: Max. 512 KB (program) / 32 KB (data)
CAN x 1 ch, ADC, MTU2/MTU2S
78K0R/Hx378K0R 16-bit CPU, 24 MHz
Flash ROM: Max. 256 KB (program) / 16 KB (data)
CAN x1ch, UART, ADC
CAN transceiverR2A25416SPISO-11898-2 compliant, 1Mbps high-speed communication
Standby mode support, SOP-8 package
IO-Link interfaceIO-Link master MCUμPD78F8069 *78K0R 16-bit CPU, 24 MHz
2ch IO-Link Master (max. ~230.4 kbps) support
CAN x 1 ch, DMAC x 4 ch, 10-bit ADC x 3 ch

*: Under development

Related Boards

NamePart No.
TPS-1 Starter Kit *SK-TPS-1
ERTEC Series Development Kit *ET-D800261DK-0001 (ERTEC200)
ET-D800232DK-0001 (ERTEC400)
R-IN32M3 Development KitTS-R-IN32M3-CL
TS-R-IN32M3-EC
TS-R-IN32M3-CEC
KSK-RIN32M3EC-LT-IL
IO-Link Master Starter Kit *-

* : Please contact your sales representative or contact us directly.

  • Arm and Cortex are trademarks and registered trademarks of Arm Limited.
  • Other names of products or services mentioned in this document are trademarks or registered trademarks of their respective owners.
  • The RTOS accelerator utilizes dedicated technology based on the ARTESSO architecture of Kernelon Silicon.

 

Contact