Overview

Description

This simulator enables source-level debugging of applications on Product Manager PM+ even before the target system becomes available.

In addition to simulating the CPU operation itself, this product can simulate target system operation including the built-in peripheral units and interrupts.

Features

  • Can be used with the same operability as that of the debugger for V850 MCU.
  • The data generated via 0/1 logic and timing chart can be entered while the program is being simulated.
  • Execution speed required for accurately simulating pipeline operation can be estimated on the host machine.
  • Can specify the peripheral I/O register status and generate interrupt request or transfer data to the memory at a desired timing when the specified status is encountered (Peripheral I/O register event & action function).
  • Supports the construction of pseudo-target system and input/output operation using non-MCU devices.

Release Information

This product is included in the software package SP850.

  • Instruction simulator for V850ES and V850E1 [SM+ for V850(SM703100)]
  • Instruction simulator for V850 [SM850(SM703000)]

Operating Environment

Target Devices