Overview

Description

Develop on the highly efficient S3A7 microcontroller (MCU) Group and stretch device battery life while running analog and digital peripherals in special low power modes.

NOTICE - This Development Kit has been discontinued.

Kit Contents

  • DK-S3A7 main board
  • DK-S3A7 breakout board
  • DK-S3A7 LCD panel
  • Quick Start Guide
  • USB Type A to USB Micro-B cable
  • 5V/2.4A wall-mounted power supply

System Requirements

  • Microsoft® Windows® 7 or 10 with Intel® Core™ family processor or equivalent running at ≥2.0GHz
  • ≥8GB system RAM
  • ≥2GB free hard drive space
  • ≥2 USB 2.0 ports
  • Internet connection

Target Device

Knowledge Base

Features

  • Access all pins of the Synergy S3A7 MCU Group with a modular design including a main MCU board with a custom segment LCD module and a replaceable breakout board with additional peripherals
  • Accelerate code development with the tightly integrated and qualified Synergy Software Package (SSP)
  • View, step through and debug code with the e2 studio ISDE from Renesas or IAR Embedded Workbench® for Renesas Synergy™
  • Flexible connectivity options with USB, CAN, a Bluetooth® Low Energy (BLE) module, and Pmod™ connectors for third party, off-the-shelf and custom multi-function boards
  • Human machine interface (HMI) functionality with a capacitive touch sensing unit (CTSU) and a segment LCD display
  • On-board compass, accelerometer, light, proximity, and temperature sensors
  • Measure real-time power consumption of current over program execution
  • Security and encryption functions enable secure data communications and storage, with support for industry standard algorithms such as AES 128/256 and GHASH
  • Safety features include hardware diagnostics, memory protection and watchdog timeout
  • DIP switches for error-free function configuration
  • Debugging and programming with J-Link® OB on board

Applications

Documentation

Design & Development

Software & Tools

Software Downloads

Type Title Date
PCB Design Files Log in to Download ZIP 35.86 MB 日本語
1 item

Sample Code