1. Home
    2. Software and Tools
    3. Boards and Kits

Renesas Synergy™ AE-CAP1 Application Example for Capacitive Touch

The Renesas Synergy AE-CAP1 enables rapid evaluation, prototyping, development, and testing of Renesas’ world-class capacitive touch technology together with the Synergy Platform. AE-CAP1 provides multiple touch sensing printed circuit boards (PCBs), & features microcontrollers (MCUs) from the Synergy S124 and S3A7 Groups. 

Features

AE-CAP1 features three precision-accurate extension PCBs supporting Mutual as well as Self Capacitance touch sensing for wheel, slider and button designs. In addition, two MCU PCBs featuring Synergy S124 and S3A7 MCU Groups are provided, as well as ready-to-use application projects that will give you a head start on your own touch enabled designs using the fully integrated Synergy Platform.


Tuning & optimizing touch sensing parameters as well as definition of touch areas & buttons is done graphically with the Capacitive Touch Workbench for Renesas Synergy PC application. The code generated by Capacitive Touch Workbench for Renesas Synergy is fully supported in Renesas e2 studio as well as in IAR Embedded Workbench for Synergy.

 

>> Click here to download Capacitive Touch Workbench for Renesas Synergy


AE-CAP1 is supported by the Capacitive Touch Sensing Unit (CTSU) Application Framework, which is part of the fully-qualified Synergy Software Package (SSP).


SSP also contains additional software frameworks for wireless communication, security services, audio playback, serial communication & power management, as well as ThreadX® RTOS, FileX® FAT System, USBX™, USB protocol stacks, GUIX Studio™ for designing graphical user interfaces, and more.


Available documentation includes the complete Design Package (Schematics & design files) as well as a Design and Layout Guide to help you build world-class capacitive touch-enabled applications.

Configuration

  • Two self-capacitance PCBs with:
    • 30 touch buttons and LEDs for feedback
    • 5 sensor touch sliders
    • 4 or 8 sensor touch wheels
  • One mutual-capacitance PCB with 20 mutual capacitance touch buttons and LEDs
  • Two MCU PCBs (Processor Boards) for Synergy S124 and S3A7 MCU Groups.
  • Optional power supply is included

 

PC System Requirements

To use Capacitive Touch Workbench for Renesas Synergy, e2 studio ISDE or IAR Embedded Workbench for Renesas Synergy, ensure that your PC meets the following minimum requirements:

  • Microsoft® Windows® 7 or Windows® 10 with Intel® Core™ family processor running at 2.0 GHz or higher (or equivalent processor)
  • At least 8 GB of system RAM
  • At Least 2 GB of free hard drive space
  • At least 2 USB 2.0 ports
  • Connection to the Internet

 

 

Board Design

Product Category Product Name Issue Date Description
Design data Renesas Synergy™ AE-CAP1 Application Example for Capacitive Touch Design Data April.26.17

1. PDF Schematics for each board

2. PDF 3D Model for each board

3. Altium Design Project for Schematic and Layout

4. Manufacturing files (Gerbers, Drill Files, etc)

5. BOM

 

 

Ordering Information

Please contact your local Renesas office if you are interested in ordering this product.

 

Below you will find information to support the development of your application.

 

Information supporting development tools

Title Description
My Renesas Create a My Renesas account to use our tool download services,receive e-newsletter/update notifications, and take advantage of our other services.
e-learning Information for studying and learning about microcontrollers and microprocessors.
FAQ Frequently asked questions and useful hints for development.
Forum A forum and community site to share technical information,
questions and opinions with others who use Renesas MCU's.
Tool News Tool release information and other important information.
Operating Environment Information on system requirements and operating environment for the latest version of tools.
Tool Environmental Information Information on RoHS compliance of tools.
Info on Discontinued Products A list of Renesas software and tools that have been discontinued and are no longer being offered for new projects.

Confirm below disclaimers

Input Renesas account name and password

You can filter the sample codes and application notes that are displayed using the below filters.

Confirm below disclaimers

Input Renesas account name and password

Menu
Contact