RAA230161 allows system manufacturers to quickly and easily implement safe and reliable power supply equipment that is based on the USB PD 2.0 and 3.0 standards.
U30 Group is power supply IC that supports the Power Rules requirements as defined in USB Power Delivery (USB PD) 2.0 and 3.0 standards. The power supply designers are faced with challenges of supporting multiple voltage levels of the USB PD standards, output voltage switching, and handling large currents. With USB PD Controller (C30 Group), it can be used to implement a high-speed response DC/DC power supply circuit that switches the output voltage between the 5 V, 9 V, 15 V, and 20 V defined in the USB PD 2.0 and 3.0 standards, as well as the 12 V adopted in many DC systems.
The RAA230161 is power supply IC that supports the Power Rules requirements as defined in USB Power Delivery (USB PD) 2.0 and 3.0 standards. The power supply designers are faced with challenges of supporting multiple voltage levels of the USB PD standards, output voltage switching, and handling large currents. With USB PD Controller (C30 Group), it can be used to implement a high-speed response DC/DC power supply circuit that switches the output voltage between the 5 V, 9 V, 15 V, and 20 V defined in the USB PD 2.0 and 3.0 standards, as well as the 12 V adopted in many DC systems.
Please contact a sales representative or distributor for ordering information.
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 1.62 MB 日本語 | |
Brochure | PDF 8.73 MB | |
White Paper | PDF 617 KB 日本語 , 简体中文 | |
Application Note | PDF 1.45 MB | |
Application Note | PDF 1.13 MB 日本語 | |
Flyer | PDF 87 KB | |
6 items
|
SI-05