1. Home
    2. Press Center
    3. 2012
    4. Renesas Electronics Introduces the RAA20770X Series Fast-Response Point of Load Converter ICs with Ultra-Miniature Packaging

Related Content

Stock Price
Investor Relations

Product Specifications of the RAA20770X Series POL Converter ICs

ItemSpecification
Parts numberRAA207700GBMRAA207701GBMRAA207702GBM
Input voltage range3.0 V to 16.0 V
 
Maximum rated current15 A
 
10 A
 
5 A
 
Maximum switching frequency2.0 MHz
 
5V LDOno
ComponentHigh-side MOSFET, Low-side MOSFET, Control IC
PackageWLCSP 35-pin (2.7 mm × 3.9 mm × 0.4 mm, 0.5 mm pin pitch)WLCSP 30-pin (2.7 mm × 3.4 mm × 0.4 mm, 0.5 mm pin pitch)WLCSP 20-pin (2.7 mm × 2.4 mm × 0.4 mm、0.5 mm pin pitch)
ItemSpecification
Parts numberRAA207703GBMRAA207704GBMRAA207705GBM
Input Voltage Range5.5 V to 16.0 V
 
Maximum rated current15 A
 
10 A
 
5 A
 
Maximum switching frequency2.0 MHz
 
5V LDOEmbedded
ComponentHigh-side MOSFET, Low-side MOSFET, Control IC
PackageWLCSP 35-pin (2.7 mm × 3.9 mm × 0.4 mm, 0.5 mm pin pitch)WLCSP 30-pin (2.7 mm × 3.4 mm × 0.4 mm, 0.5 mm pin pitch)WLCSP 20-pin (2.7 mm × 2.4 mm × 0.4 mm、0.5 mm pin pitch)

The content in the press release, including, but not limited to, product prices and specifications, is based on the information as of the date indicated on the document, but may be subject to change without prior notice.

Contact