1. Home
    2. Press Center
    3. News Archive
    4. 2012
    5. Renesas Electronics Introduces USB 3.0 Hub Controller with Industry-Leading Low Power Consumption and Small Mounting Area

Related Content

Stock Price
Investor Relations

Product Specifications of the µPD720210 Hub Controller

  • Compliant with Universal Serial Bus 3.0 Specification Revision 1.0, which is released by USB Implementers Forum, Inc
  • Supports the following speed data rate: Low-speed (1.5Mbps) / Full-speed (12Mbps) / High-speed (480Mbps) / Super-speed (5Gbps)
  • µPD720210 supports up to 4 downstream ports for all speeds
    • Configurable port number up to 4
  • Supports individual or global over-current detection and individual or ganged power control
  • Configurable for the compound device with non-removable port setting
  • CLKOUT function (24MHz/12MHz) to reduce total BOM cost
  • Low power consumption suitable for Energy Start program
  • 5v to 3.3v and 5v to 1.05v integrated voltage regulators
  • System clock: 24 MHz crystal or clock generator
  • Supports USB Battery Charging Specification Revision 1.2 and other portable devices
  • Optional ROM enables the additional flexibility
    • Each customer's information configuration such as Vendor ID, Product ID, UUID
    • Firmware update in the future avoiding interconnection problem
  • Small and low pin count package with simple pin assignment for PCB layout
  • Suspend Output is available

The content in the press release, including, but not limited to, product prices and specifications, is based on the information as of the date indicated on the document, but may be subject to change without prior notice.

Contact