1. Home
    2. Press Center
    3. 2012
    4. Renesas Electronics Expands Low-Power 32-Bit RX200 Microcontroller Series Offering Scalable Lineup for Portable Consumer and Industrial Devices

Related Content

RX220

 

Stock Price
Investor Relations

Product Specifications of the RX220 Group of MCUs

Group nameRX220 Group
Part #

R5F

52206BDXX*1

R5F

52205BDXX*1

R5F

52203BDXX*1

R5F

52201BDXX*1

MemoryROM256 KB128 KB64 KB32 KB
E2 data flash8 KB
RAM16 KB8 KB4 KB
CPU coreRX CPU
  • General registers: 32-bit × 16
  • Multiplier: 32-bit multiplier
  • Divider: 32-bit divider
  • Multiply-accumulator: Yes (two types: memory)
Current consumption
  • Operating mode: 0.2mA/MHz*2
  • Software standby mode: 2 µA*2
Floating-point processing unitNot supported
Maximum operating frequency32 MHz / 2.7 V-5.5 V, 8 MHz / 1.8 V-2.7 V, 4 MHz / 1.62 V-1.8 V
ClockMain clock oscillator1-20 MHz
Sub-clock oscillator32.768 KHz
On-chip oscillatorLow-speed on-chip oscillator, high-speed on-chip oscillator
On-chip peripheral functions
  • DMAC (DMACA): 4 channels
  • Data transfer controller (DTCa)
  • Multi-function timer pulse unit 2 (MTU2a): 16-bit × 6 channels
  • Port output enable 2 (POE2a)
  • 8-bit timer (TMR): 8-bit × 4 channels
  • Compare match timer (CMT): 16-bit × 4 channels
  • Real-time clock (RTC)
  • Independent watchdog timer (IWDT)
  • Serial communications interface (SCIc): 100-pin [4 channels], 64-pin, 48-pin [3 channels]
  • Serial communications interface (SCId)
  • I2C bus interface (RIIC)
  • 12-bit A/D converter (S12ADb): 100-pin [16 channels], 64-pin [12 channels] 48-pin [8 channels]
  • CRC calculator (CRC)
  • Comparator A (CMPA): 2 channels
  • Voltage detection (LVDAa)
  • Event link controller (ELC)
  • Multi-function pin controller (MPC)
  • Clock frequency accuracy checker (CAC)
  • Data operation circuit (DOC)
Operating temperature−40℃ - +85℃
Packages
  • LQFP100 (FP: 0.5 mm pitch) <ROM Capacity 256 KB/128 KB/64 KB>
  • LQFP64 (FM: 0.5 mm pitch) <ROM Capacity 256 KB/128 KB/64 KB/32 KB>
  • LQFP48 (FL: 0.5 mm pitch) <ROM Capacity 256 KB /128 KB /64/32 KB>
  • *1: “xx” differs depending on package type

  • *2: Target value

The content in the press release, including, but not limited to, product prices and specifications, is based on the information as of the date indicated on the document, but may be subject to change without prior notice.

Contact