1. Home
    2. Press Center
    3. News Archive
    4. 2012
    5. Renesas Electronics Introduces High-Performance and Compact SoC for High-End Hybrid Set-Top Box
Stock Price
Investor Relations

Main Specifications of the R-Home S1 SoC

  • CPU
    • Main CPU
      • Dual core ARM® Cortex™ A9 MPCore™
      • 5000 DMIPS@1 GHz

       

    • Sub CPU
      • SH4AL
      • 900 DMIPS@432 MHz

       

    • Standby CPU
      • ARM7TDMI®-S

       

  • Memory Interface
    • DDR3:1600 MHz, 32-bit bus, Up to 2 GB space
    • NOR, NAND, Serial flash ROM
    • SD/MMC Interface

 

  • MPEG TS demux engine
    • Support TS 6ch input

 

  • DVB-C Demodulator
    • DVB-C ETS 300-429 compliant

 

  • Video Decoder
    • MPEG2 MP@HL
    • MPEG4 AVC HP@L4.2
    • MPEG4 MVC: Stereo HP@L4.1
    • VP6, Sorenson spark

 

  • Video Encoder
    • MPEG2
    • MPEG4 AVC
    • Up to 720p30fs

 

  • Audio Decoder
    • MPEG1 / MPEG2 layer 1 or 2, MP3
    • MPEG2 AAC, MPEG4 AAC, HE-AAC V1 L2/L4, V2 L2/L4
    • Dolby® Digital, Dolby Digital Plus, MS11
    • DTS®

 

  • Display & Graphics
    • Main Display Video 2 plane, OSD 2 plane, Background 1 plane
    • Sub Display Video 1 plane, OSD 1 plane, Background 1 plane

 

  • 3D Graphics
    • PowerVR™ SGX531
    • Support OpenGL® ES2.0、OpenVG™

 

  • Peripheral
    • USB2.0 host controller × 3 ch
    • Ethernet controller × 2 ch (1G Ether × 1 ch, 100M Ether × 1 ch)
    • FUART × 3 ch
    • Smartcard × 2 ch
    • I²C × 2 ch
    • IR receiver
    • SATA/eSATA × 1 ch
    • PCI Express® × 1 ch

 

  • Video/Audio output
    • 6 ch Video DAC
    • HDMI® output
    • 2 ch Audio DAC
    • I2S × 2 ch (2 ch, 5.1 ch)
    • SPDIF output

 

  • Package
    • 544-pin PBGA 27 mm × 1 mm pitch

 

(Remarks) ARM and ARM7TDMI are registered trademarks of ARM Limited. Cortex and MPCore are trademarks of ARM Limited. All other brands or product names are the property of their respective holders.
Dolby is a registered trademark of Dolby Laboratories Inc.
DTS is a registered trademark & the DTS logos and Symbol are trademarks of DTS, Inc.
A PowerVR Series5 SGX531 GPU (graphics processing unit) from Imagination Technologies.
OpenGL is a registered trademark and the OpenGL ES logo is a trademark of Silicon Graphics Inc. used by permission by Khronos. OpenVG is a trademark of the Khronos Group.
PCI Express is a trademark or a registered trademark of PCI-SIG.
HDMI, the HDMI logo, and High-Definition Multimedia Interface are trademarks or registered trademarks of HDMI Licensing, LLC in the United States and/or other countries.
Other names of products or services mentioned in this press release are trademarks or registered trademarks of their respective owners.


The content in the press release, including, but not limited to, product prices and specifications, is based on the information as of the date indicated on the document, but may be subject to change without prior notice.

Contact