Package | Name | Package Type Sort descending | Lead Count | Category | Class | Pb (Lead) Free | Length | Width | Thickness | Pitch |
---|---|---|---|---|---|---|---|---|---|---|
LZI | L28.4X4 | TQFN | 28 | PLASTIC | PLASTIC | Yes | 3.99mm | 3.99mm | 0.75mm | 0.40mm |
L2X | L25.5X5 | TQFN | 25 | PLASTIC | Yes | 5.00mm | 5.00mm | 0.75mm | 0.50mm | |
LAS | L24.4X4E | TQFN | 24 | PLASTIC | PLASTIC | Yes | 3.99mm | 3.99mm | 0.75mm | 0.50mm |
LGM | L32.5X5A | TQFN | 32 | PLASTIC | PLASTIC | Yes | 5.00mm | 5.00mm | 0.75mm | 0.50mm |
LML | L32.4X5A | TQFN | 32 | PLASTIC | PLASTIC | Yes | 3.99mm | 5.00mm | 0.75mm | 0.00mm |
LTI | L40.5X5 | TQFN | 40 | PLASTIC | PLASTIC | Yes | 5.00mm | 5.00mm | 0.75mm | 0.40mm |
LAY | L48.6X6 | TQFN | 48 | PLASTIC | PLASTIC | Yes | 5.99mm | 5.99mm | 0.75mm | 0.40mm |
LCG | L20.4X4D | TQFN | 20 | PLASTIC | PLASTIC | Yes | 3.99mm | 3.99mm | 0.75mm | 0.00mm |
L2F | L32.4X4D | TQFN | 32 | PLASTIC | Yes | 3.99mm | 3.99mm | 0.70mm | 0.40mm | |
LLI | L28.4X5C | TQFN | 28 | PLASTIC | PLASTIC | Yes | 3.99mm | 5.00mm | 0.75mm | 0.00mm |
LMY | L56.8X8D | TQFN | 56 | PLASTIC | PLASTIC | Yes | 8.00mm | 8.00mm | 0.75mm | 0.50mm |
LBJ | L16.4X4G | TQFN | 16 | PLASTIC | PLASTIC | Yes | 3.99mm | 3.99mm | 0.75mm | 0.65mm |
LHP | L28.5X5A | TQFN | 28 | PLASTIC | PLASTIC | Yes | 5.00mm | 5.00mm | 0.75mm | 0.00mm |
LER | L20.4X4E | TQFN | 20 | PLASTIC | PLASTIC | Yes | 3.99mm | 3.99mm | 0.75mm | 0.50mm |
LRG | L40.5X5A | TQFN | 40 | PLASTIC | PLASTIC | Yes | 4.98mm | 4.98mm | 0.75mm | 0.40mm |
LKL | L24.4X4F | TQFN | 24 | PLASTIC | PLASTIC | Yes | 3.99mm | 3.99mm | 0.75mm | 0.50mm |
LTA | L40.5X5 | TQFN | 40 | PLASTIC | PLASTIC | Yes | 5.00mm | 5.00mm | 0.75mm | 0.40mm |
L2R | L32.4X4D | TQFN | 32 | PLASTIC | Yes | 3.99mm | 3.99mm | 0.70mm | 0.40mm | |
LH3 | L32.5X5C | TQFN | 32 | PLASTIC | Yes | 5.00mm | 5.00mm | 0.75mm | 0.50mm | |
LKS | L28.5X5B | TQFN | 28 | PLASTIC | PLASTIC | Yes | 5.00mm | 5.00mm | 0.75mm | 0.50mm |
LMJ | L48.6X6 | TQFN | 48 | PLASTIC | PLASTIC | Yes | 5.99mm | 5.99mm | 0.75mm | 0.40mm |
LTG | L48.6X6 | TQFN | 48 | PLASTIC | PLASTIC | Yes | 5.99mm | 5.99mm | 0.75mm | 0.40mm |
LZM | L40.5X5 | TQFN | 40 | PLASTIC | PLASTIC | Yes | 5.00mm | 5.00mm | 0.75mm | 0.40mm |
LJB | L16.3X3F | TQFN | 16 | PLASTIC | PLASTIC | Yes | 3.00mm | 3.00mm | 0.75mm | 0.50mm |
LMP | L28.4X4 | TQFN | 28 | PLASTIC | PLASTIC | Yes | 3.99mm | 3.99mm | 0.75mm | 0.40mm |
LQL | MDP0046 | TQFN | 24 | PLASTIC | PLASTIC | Yes | 3.99mm | 5.00mm | 0.75mm | 0.00mm |
LBC | L20.3X4A | TQFN | 20 | PLASTIC | PLASTIC | Yes | 3.99mm | 3.00mm | 0.75mm | 0.50mm |
LMU | L24.4X5C | TQFN | 24 | PLASTIC | PLASTIC | Yes | 4.98mm | 3.99mm | 0.75mm | 0.50mm |
LZW | L40.5X5 | TQFN | 40 | PLASTIC | PLASTIC | Yes | 5.00mm | 5.00mm | 0.75mm | 0.40mm |
LAJ | L32.4X4D | TQFN | 32 | PLASTIC | Yes | 3.99mm | 3.99mm | 0.70mm | 0.40mm | |
LBH | L24.4X4F | TQFN | 24 | PLASTIC | PLASTIC | Yes | 3.99mm | 3.99mm | 0.75mm | 0.50mm |
LCU | L24.4X4E | TQFN | 24 | PLASTIC | PLASTIC | Yes | 3.99mm | 3.99mm | 0.75mm | 0.50mm |
LHN | L20.4X4A | TQFN | 20 | PLASTIC | PLASTIC | Yes | 3.99mm | 3.99mm | 0.80mm | 0.50mm |
DGG176 | TQFP | 176 | G | PLASTIC | Yes | 24.00mm | 24.00mm | 1.40mm | 0.50mm | |
DAG144 | TQFP | 144 | G | PLASTIC | Yes | 20.00mm | 20.00mm | 1.40mm | 0.50mm | |
pkg_132 | PTQP0080JA-B | TQFP | 80 | IC | Yes | 14.00mm | 14.00mm | 1.20mm | ||
QNC | Q64.10X10K | TQFP | 64 | PLASTIC | PLASTIC | Yes | 10.01mm | 10.01mm | 1.00mm | 0.50mm |
QSE | Q32.5X5 | TQFP | 32 | PLASTIC | PLASTIC | Yes | 5.00mm | 5.00mm | 1.00mm | 0.50mm |
DD144 | TQFP | 144 | 240 | PLASTIC | No | 20.00mm | 20.00mm | 1.40mm | 0.50mm | |
QTG | ADT001 | TQFP | 80 | PLASTIC | Yes | 11.99mm | 11.99mm | |||
PNG100 | TQFP | 100 | G | PLASTIC | Yes | 14.00mm | 14.00mm | 1.40mm | 0.50mm | |
QTP | Q100.12X12A | TQFP | 100 | PLASTIC | PLASTIC | Yes | 11.99mm | 11.99mm | 0.00mm | 0.40mm |
PP64 | TQFP | 64 | 240 | PLASTIC | No | 10.00mm | 10.00mm | 1.40mm | 0.50mm | |
PRG32 | TQFP | 32 | G | PLASTIC | Yes | 7.00mm | 7.00mm | 1.40mm | 0.80mm | |
QMN | Q32.7X7 | TQFP | 32 | PLASTIC | PLASTIC | Yes | 7.01mm | 7.01mm | 1.00mm | 0.80mm |
QND | Q64.10X10D | TQFP | 64 | PLASTIC | Yes | 10.01mm | 10.01mm | 1.00mm | 5.00mm | |
QNA | Q64.10X10D | TQFP | 64 | PLASTIC | PLASTIC | Yes | 10.01mm | 10.01mm | 1.00mm | 0.50mm |
pkg_8206 | PTQP0064JA-A | TQFP | 64 | IC | Yes | 12.00mm | 12.00mm | 1.20mm | ||
QSH | Q80.12X12A | TQFP | 80 | PLASTIC | PLASTIC | Yes | 11.99mm | 11.99mm | 0.00mm | 0.00mm |
pkg_8211 | PTQP0100JB-A | TQFP | 100 | IC | Yes | 20.00mm | 14.00mm | 1.20mm |