Package | Name | Package Type | Lead Count | Category | Class | Pb (Lead) Free Sort descending | Length | Width | Thickness | Pitch |
---|---|---|---|---|---|---|---|---|---|---|
MQG | M8.118A | MSOP | 8 | PLASTIC | PLASTIC | Yes | 3.00mm | 3.00mm | 0.00mm | 0.65mm |
DAS | D24.3 | SBDIP | 24 | HERMETIC | HERMETIC | Yes | 30.48mm | 7.49mm | 2.41mm | 2.54mm |
L2P | L8.2X2D | DFN | 8 | PLASTIC | Yes | 2.01mm | 2.01mm | 0.90mm | 0.00mm | |
pkg_119 | PRQP0240KC-B | HFQFP | 240 | IC | Yes | 32.00mm | 32.00mm | 3.95mm | ||
pkg_7869 | PLBG0116GA-A | LFBGA | 116 | IC | Yes | 12.00mm | 12.00mm | 1.41mm | ||
ETS | PDIP | 18 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
pkg_861 | PRSP0052JB-A | HSSOP | 52 | IC | Yes | 17.50mm | 8.40mm | 2.20mm | ||
pkg_20092 | PRBG0544FB-A | BGA | 544 | IC | Yes | 27.00mm | 27.00mm | 2.34mm | 1.00mm | |
pkg_240 | PVQN0036KA-A | VQFN | 36 | IC | Yes | 6.00mm | 6.00mm | 0.95mm | ||
H4G | D16.3 | SBDIP | 16 | HERMETIC | HERMETIC | Yes | 20.32mm | 7.49mm | 2.41mm | 2.54mm |
pkg_8746 | PVQN0048KB-A | VQFN | 48 | IC | Yes | |||||
pkg_2995 | PLQP0216LF-B | LFQFP | 216 | IC | Yes | 24.00mm | 24.00mm | 1.60mm | ||
KBW | K8.A | CFP | 8 | HERMETIC | HERMETIC | Yes | 6.48mm | 6.48mm | 0.00mm | 1.27mm |
pkg_8846 | PXSN0002ZA-A | MP-8 | 2 | Dic | Yes | |||||
pkg_429 | PRDP0052BA-A | SDIP | 52 | IC | Yes | 45.85mm | 13.00mm | 5.50mm | ||
LBX | L16.3X3B | QFN | 16 | PLASTIC | PLASTIC | Yes | 3.00mm | 3.00mm | 0.90mm | 0.50mm |
pkg_9555 | PRSP0024GD-A | SSOP | 24 | IC | Yes | 19.10mm | 11.80mm | 2.58mm | ||
pkg_503 | PLQP0144KA-A | LFQFP | 144 | IC | Yes | 20.00mm | 20.00mm | 1.70mm | ||
LFA | L8.2X2D | DFN | 8 | PLASTIC | PLASTIC | Yes | 2.01mm | 2.01mm | 0.90mm | 0.00mm |
QAS | Q80.10X10 | LQFP | 80 | PLASTIC | PLASTIC | Yes | 9.98mm | 9.98mm | 0.00mm | 0.00mm |
pkg_6720 | PUSF0002ZC-A | TURP | 2 | Dic | Yes | |||||
LIK | L40.5X5 | TQFN | 40 | PLASTIC | PLASTIC | Yes | 5.00mm | 5.00mm | 0.75mm | 0.40mm |
QRY | Q128.14X20F | LQFP | 128 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 1.40mm | 0.50mm |
pkg_6784 | PLQP0080KD-A | HLFQFP | 80 | IC | Yes | 14.00mm | 14.00mm | 1.70mm | ||
LLZ | L28.4X5A | QFN | 28 | PLASTIC | PLASTIC | Yes | 3.99mm | 5.00mm | 0.90mm | 0.50mm |
WAA | W8X9.72 | WLCSP-BP | 72 | PLASTIC | Yes | 4.46mm | 3.96mm | 0.66mm | ||
MTN | M8.15 | SOICN | 8 | PLASTIC | PLASTIC | Yes | 4.93mm | 3.94mm | 0.00mm | 1.27mm |
pkg_6861 | PLBG0080JA-A | LFBGA | 80 | IC | Yes | 7.00mm | 7.00mm | 1.33mm | ||
DCG14 | SOIC | 14 | G | PLASTIC | Yes | 8.60mm | 3.90mm | 1.50mm | 1.27mm | |
pkg_7941 | PLBG0303JB-A | LFBGA | 303 | IC | Yes | 16.00mm | 16.00mm | 1.51mm | ||
WFE | W4X4.16G | WLCSP-BP | 16 | PLASTIC | PLASTIC | Yes | 1.74mm | 1.74mm | 0.00mm | 0.40mm |
MXA | M24.173 | TSSOP | 24 | PLASTIC | PLASTIC | Yes | 7.80mm | 4.39mm | 0.00mm | 0.65mm |
pkg_20108 | PRBG0640FC-A | BGA | 640 | IC | Yes | 27.00mm | 27.00mm | 2.35mm | 1.00mm | |
NLG28 | VFQFPN | 28 | G | PLASTIC | Yes | 6.00mm | 6.00mm | 0.85mm | 0.65mm | |
pkg_8004 | PTBG0097KA-A | TFBGA | 97 | IC | Yes | 6.00mm | 6.00mm | 1.02mm | ||
NDM | N28.45 | PLCC | 28 | PLASTIC | PLASTIC | Yes | 11.43mm | 11.43mm | 0.00mm | 1.27mm |
pkg_20120 | PLQP0100KL-A | LFQFP | 100 | IC | Yes | 14.00mm | 14.00mm | 1.60mm | 0.50mm | |
pkg_8069 | PRQP0100JJ-C | QFP | 100 | IC | Yes | 20.00mm | 14.00mm | 3.00mm | ||
PHR | P3.049 | SC70 | 3 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 1.90mm | 0.65mm |
HL0022AA | SIP | 22 | G | PLASTIC | Yes | 20.00mm | 18.00mm | 2.04mm | 3.30mm | |
AHG99 | WLCSP | 99 | G | PLASTIC | Yes | 4.86mm | 4.64mm | 0.60mm | 0.40mm | |
pkg_8132 | PRQP0074FA-A | QFP | 74 | IC | Yes | 20.00mm | 20.00mm | 4.00mm | ||
pkg_1055 | PLQP0256LB-A | LFQFP | 256 | IC | Yes | 28.00mm | 28.00mm | 1.70mm | ||
NXG24 | VFQFPN | 24 | G | PLASTIC | Yes | 4.00mm | 4.00mm | 1.50mm | 0.50mm | |
pkg_8196 | PLSP0020JC-B | LSSOP | 20 | IC | Yes | 6.50mm | 6.10mm | 1.40mm | ||
pkg_11177 | SXLG0006JC-A | EFLIP(LGA) | 6 | Dic | Yes | 1.78mm | 1.28mm | 0.25mm | ||
AGG352 | TEPBGA | 352 | G | PLASTIC | Yes | 35.00mm | 35.00mm | 1.00mm | 1.27mm | |
pkg_8259 | PTSB0032DD-B | TSOP(2) | 32 | IC | Yes | 10.16mm | 1.10mm | |||
pkg_11722 | PRQP0256LC-A | HFQFP | 256 | IC | Yes | 28.00mm | 28.00mm | 3.95mm | ||
BEG48 | CABGA | 48 | G | PLASTIC | Yes | 9.00mm | 9.00mm | 1.20mm | 0.75mm |