Package | Name | Package Type | Lead Count Sort descending | Category | Class | Pb (Lead) Free | Length | Width | Thickness | Pitch |
---|---|---|---|---|---|---|---|---|---|---|
EUJ | MDP0031 | PDIP | 8 | PLASTIC | PLASTIC | Yes | 9.52mm | 6.35mm | 3.30mm | 2.54mm |
FBX | F8.3A | CERDIP | 8 | HERMETIC | HERMETIC | Yes | 9.65mm | 6.30mm | 0.00mm | 2.54mm |
pkg_8832 | PWSN0008DD-B | WPAK-D(3) | 8 | Dic | Yes | 0.85mm | ||||
LPD | L8.2.36X3.94 | HODFN | 8 | PLASTIC | PLASTIC | Yes | 3.94mm | 2.36mm | 0.00mm | 0.00mm |
MAX | M8.15E | SOIC | 8 | G | PLASTIC | Yes | 4.90mm | 3.90mm | 1.45mm | 1.27mm |
MQJ | M8.118A | MSOP | 8 | PLASTIC | PLASTIC | Yes | 3.00mm | 3.00mm | 0.00mm | 0.65mm |
MTF | M8.15 | SOICN | 8 | PLASTIC | PLASTIC | Yes | 4.93mm | 3.94mm | 0.00mm | 1.27mm |
pkg_10176 | PRSP0008DF-B | SOP | 8 | IC | Yes | 4.89mm | 3.90mm | 1.73mm | ||
M2E | M8.118C | MSOP-EP | 8 | PLASTIC | Yes | 3.00mm | 3.00mm | 0.00mm | 0.00mm | |
LBN | L8.3X3I | TDFN | 8 | PLASTIC | PLASTIC | Yes | 3.00mm | 3.00mm | 0.75mm | 0.50mm |
LKA | L8.3X3A | TDFN | 8 | PLASTIC | PLASTIC | Yes | 3.00mm | 3.00mm | 0.75mm | 0.65mm |
MAC | M8.15 | SOICN | 8 | PLASTIC | PLASTIC | Yes | 4.90mm | 3.91mm | 0.00mm | 1.27mm |
MQW | M8.118A | MSOP | 8 | PLASTIC | PLASTIC | Yes | 3.00mm | 3.00mm | 0.00mm | 0.65mm |
MXE | TSSOP | 8 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
MYT | M8.15 | SOICN | 8 | PLASTIC | PLASTIC | Yes | 4.93mm | 3.94mm | 0.00mm | 1.27mm |
PBP | P8.064 | SOT23 | 8 | PLASTIC | PLASTIC | Yes | 2.90mm | 1.65mm | 1.10mm | 0.65mm |
pkg_1064 | PRSP0008DA-B | SOP | 8 | IC | Yes | 5.00mm | 4.40mm | 1.80mm | ||
L4D | L8.3X3I | TDFN | 8 | PLASTIC | Yes | 3.00mm | 3.00mm | 0.75mm | 0.50mm | |
M2O | M8.15 | SOICN | 8 | PLASTIC | Yes | 4.93mm | 3.94mm | 0.00mm | 1.27mm | |
pkg_689 | PVSP0008KA-A | SSOP | 8 | IC | Yes | 2.30mm | 2.00mm | 0.90mm | ||
pkg_8308 | PTSP0008JE-A | TSSOP | 8 | IC | Yes | 3.00mm | 3.00mm | 1.10mm | ||
LMA | MDP0047 | DFN | 8 | PLASTIC | PLASTIC | Yes | 3.99mm | 3.99mm | 0.90mm | 0.00mm |
LNS | L8.2X2 | uTDFN | 8 | PLASTIC | PLASTIC | Yes | 2.00mm | 2.00mm | 0.00mm | 0.50mm |
MAN | M8.15E | SOICN | 8 | PLASTIC | PLASTIC | Yes | 4.90mm | 3.91mm | 0.00mm | 1.27mm |
MOU | M8.15 | SOIC | 8 | G | PLASTIC | Yes | 4.90mm | 3.90mm | 1.50mm | 1.27mm |
MRH | MSOP | 8 | PLASTIC | PLASTIC | Yes | 3.00mm | 3.00mm | 0.00mm | 0.00mm | |
MUK | M8.15 | SOICN | 8 | PLASTIC | PLASTIC | Yes | 4.93mm | 3.94mm | 0.00mm | 1.27mm |
MXQ | M8.173 | TSSOP | 8 | G | PLASTIC | Yes | 3.00mm | 4.40mm | 1.00mm | 0.65mm |
pkg_6759 | PWQN0008ZA-A | HWQFN | 8 | Dic | Yes | 2.00mm | 2.00mm | |||
EUL | E8.3 | PDIP | 8 | PLASTIC | PLASTIC | Yes | 9.65mm | 6.60mm | 3.94mm | 2.54mm |
KCR | K8.A | CFP | 8 | HERMETIC | HERMETIC | Yes | 6.48mm | 6.48mm | 0.00mm | 1.27mm |
MRV | M8.118 | MSOP | 8 | PLASTIC | PLASTIC | Yes | 3.00mm | 3.00mm | 0.00mm | 0.65mm |
MTG | M8.15 | SOIC | 8 | G | PLASTIC | Yes | 4.90mm | 3.90mm | 1.50mm | 1.27mm |
L1L | L8.2X2D | DFN | 8 | PLASTIC | Yes | 2.01mm | 2.01mm | 0.90mm | 0.00mm | |
MYG | M8.15 | SOICN | 8 | PLASTIC | PLASTIC | Yes | 4.93mm | 3.94mm | 0.00mm | 1.27mm |
PBD | P8.064 | SOT23 | 8 | PLASTIC | PLASTIC | Yes | 2.90mm | 1.65mm | 1.10mm | 0.65mm |
M2M | M8.15 | SOICN | 8 | PLASTIC | Yes | 4.93mm | 3.94mm | 0.00mm | 1.27mm | |
pkg_667 | PRSP0008DD-C | SOP | 8 | IC | Yes | 4.90mm | 3.95mm | 1.75mm | ||
PWG8 | SOIC | 8 | G | PLASTIC | Yes | 5.23mm | 5.28mm | 2.16mm | 1.27mm | |
LWI | L8.2X2B | uTDFN | 8 | PLASTIC | PLASTIC | Yes | 1.98mm | 1.98mm | 0.00mm | 0.50mm |
MQX | MDP0050 | MSOP-EP | 8 | PLASTIC | PLASTIC | Yes | 3.00mm | 3.00mm | 0.00mm | 0.00mm |
pkg_416 | PRSS0008AA-A | SIP | 8 | IC | Yes | 19.00mm | 6.40mm | 8.30mm | ||
pkg_6748 | PTSP0008DC-A | LFPAK-i | 8 | Dic | Yes | |||||
pkg_7521 | PVSF0008JA-A | VSOF | 8 | Dic | Yes | 2.90mm | 2.40mm | 0.85mm | ||
pkg_7693 | PRDP0008AH-B | DIP | 8 | IC | Yes | 7.62mm | 5.08mm | |||
NTG8 | DFN | 8 | G | PLASTIC | Yes | 2.00mm | 2.00mm | 0.75mm | 0.50mm | |
LGG8 | LGA | 8 | G | PLASTIC | Yes | 1.50mm | 1.50mm | 0.70mm | 0.50mm | |
DAX | D8.3 | SBDIP | 8 | HERMETIC | HERMETIC | Yes | 9.91mm | 7.37mm | 2.41mm | 2.54mm |
pkg_8309 | PTSP0008JF-A | TSSOP | 8 | IC | Yes | 2.90mm | 2.80mm | 1.03mm | ||
MAO | M8.15 | SOICN | 8 | PLASTIC | PLASTIC | Yes | 4.93mm | 3.94mm | 0.00mm | 1.27mm |