Package | Name | Package Type | Lead Count | Category | Class | Pb (Lead) Free | Length | Width Sort descending | Thickness | Pitch |
---|---|---|---|---|---|---|---|---|---|---|
pkg_8076 | PRQP0160KB-A | HFQFP | 160 | IC | Yes | 24.00mm | 24.00mm | 2.95mm | ||
pkg_20047 | PLQP0176KJ-A | LFQFP | 176 | IC | Yes | 24.00mm | 24.00mm | 1.60mm | ||
pkg_7642 | PRQP0160KB-E | HFQFP | 160 | IC | Yes | 24.00mm | 24.00mm | 3.00mm | ||
pkg_20122 | PLQP0176KG-A | LFQFP | 176 | IC | Yes | 24.00mm | 24.00mm | 1.60mm | 0.50mm | |
DGG176 | TQFP | 176 | G | PLASTIC | Yes | 24.00mm | 24.00mm | 1.40mm | 0.50mm | |
pkg_9095 | PRQP0216LA-A | LFQFP | 216 | IC | Yes | 24.00mm | 24.00mm | 1.70mm | ||
pkg_9437 | PLQP0176KF-C | HLFQFP | 176 | IC | Yes | 24.00mm | 24.00mm | 1.60mm | ||
NKE | N68.95 | PLCC | 68 | PLASTIC | PLASTIC | Yes | 24.13mm | 24.13mm | 0.00mm | 1.27mm |
HPK | CLCC | 68 | HERMETIC | HERMETIC | Yes | 24.13mm | 24.13mm | 0.00mm | 0.00mm | |
NKJ | N68.95 | PLCC | 68 | PLASTIC | PLASTIC | Yes | 24.13mm | 24.13mm | 0.00mm | 1.27mm |
RNC | CQFP | 132 | HERMETIC | HERMETIC | Yes | 24.13mm | 24.13mm | 0.00mm | 0.00mm | |
RNW | CQFP | 132 | HERMETIC | HERMETIC | Yes | 24.13mm | 24.13mm | 0.00mm | 0.00mm | |
pkg_8061 | PRQJ0068DC-A | QFJ | 68 | IC | Yes | 24.20mm | 24.20mm | 4.60mm | ||
pkg_732 | PRQJ0068DB-A | QFJ | 68 | IC | Yes | 24.20mm | 24.20mm | 4.60mm | ||
pkg_145 | PRQJ0068DB-A | QFJ | 68 | IC | Yes | 24.20mm | 24.20mm | 4.60mm | ||
HMG576 | FCBGA | 576 | G | PLASTIC | Yes | 25.00mm | 25.00mm | 2.60mm | 1.00mm | |
pkg_6856 | PRBG0653GA-A | HFBGA | 653 | IC | Yes | 25.00mm | 25.00mm | 2.60mm | ||
pkg_7799 | PRBG0240FB-A | HBGA | 240 | IC | Yes | 25.00mm | 25.00mm | 1.95mm | ||
pkg_20125 | PRBG0516GC-A | BGA | 516 | IC | Yes | 25.00mm | 25.00mm | 2.00mm | 0.80mm | |
pkg_7752 | PRBG0464FA-A | BGA | 464 | IC | Yes | 30.00mm | 25.00mm | 2.03mm | ||
pkg_7762 | PRBG0550FA-A | BGA | 550 | IC | Yes | 30.00mm | 25.00mm | 2.06mm | ||
HMH576 | FCBGA | 576 | 240 | PLASTIC | No | 25.00mm | 25.00mm | 2.60mm | 1.00mm | |
pkg_20126 | PRBG0516GD-A | BGA | 516 | IC | Yes | 25.00mm | 25.00mm | 1.00mm | 0.80mm | |
pkg_2917 | PRBG0632GA-A | HFBGA | 632 | IC | Yes | 25.00mm | 25.00mm | 3.25mm | ||
BX320 | SBGA | 320 | 240 | PLASTIC | No | 25.00mm | 25.00mm | 1.59mm | 1.00mm | |
pkg_7763 | PRBG0550FB-A | BGA | 550 | IC | Yes | 30.00mm | 25.00mm | 2.03mm | ||
pkg_7764 | PRBG0559FA-A | BGA | 559 | IC | Yes | 30.50mm | 25.00mm | 2.04mm | ||
RM576 | FCBGA | 576 | RoHS | PLASTIC | No | 25.00mm | 25.00mm | 2.60mm | 1.00mm | |
pkg_7765 | PRBG0559FB-A | BGA | 559 | IC | Yes | 30.50mm | 25.00mm | 2.03mm | ||
HM576 | FCBGA | 576 | 240 | PLASTIC | No | 25.00mm | 25.00mm | 2.60mm | 1.00mm | |
pkg_7747 | PRBG0420FB-A | BGA | 420 | IC | Yes | 30.00mm | 25.00mm | 2.06mm | ||
pkg_6854 | PRBG0560GA-A | HFBGA | 560 | IC | Yes | 25.00mm | 25.00mm | 2.60mm | ||
pkg_6855 | PRBG0593GA-A | HFBGA | 593 | IC | Yes | 25.00mm | 25.00mm | 2.60mm | ||
pkg_7992 | PRBG0841GA-A | HFBGA | 841 | IC | Yes | 25.00mm | 25.00mm | 3.40mm | ||
VPE | V352.27X27 | BGA | 352 | PLASTIC | PLASTIC | Yes | 26.92mm | 26.92mm | 0.00mm | 1.00mm |
VPF | V352.27X27 | BGA | 352 | PLASTIC | PLASTIC | Yes | 26.92mm | 26.92mm | 0.00mm | 1.00mm |
VPG | V416.27X27 | PBGA | 416 | PLASTIC | PLASTIC | Yes | 26.92mm | 26.92mm | 0.00mm | 1.00mm |
pkg_7613 | TLBG0256DA-A | T-HLBGA | 256 | IC | Yes | 27.00mm | 27.00mm | 1.70mm | ||
pkg_7759 | PRBG0544FA-B | BGA | 544 | IC | Yes | 27.00mm | 27.00mm | 2.43mm | ||
BL676 | FCBGA | 676 | 240 | PLASTIC | No | 27.00mm | 27.00mm | 3.40mm | 1.00mm | |
pkg_6837 | PRBG0425FB-A | BGA | 425 | IC | Yes | 27.00mm | 27.00mm | 2.60mm | ||
pkg_7633 | TLBG0432GA-B | T-HLFBGA | 432 | IC | Yes | 27.00mm | 27.00mm | 1.50mm | ||
pkg_11598 | PRBG0484FF-A | BGA | 484 | IC | Yes | 27.00mm | 27.00mm | 1.75mm | ||
pkg_7004 | PRBG0272DH-A | BGA | 272 | IC | Yes | 27.00mm | 27.00mm | 2.58mm | ||
BB416 | PBGA | 416 | 240 | PLASTIC | No | 27.00mm | 27.00mm | 2.23mm | 1.00mm | |
BG256 | PBGA | 256 | 240 | PLASTIC | No | 27.00mm | 27.00mm | 2.00mm | 1.27mm | |
pkg_7789 | PRBG0225CD-B | BGA | 225 | IC | Yes | 27.00mm | 27.00mm | 2.38mm | ||
HMG675 | FCBGA | 675 | G | PLASTIC | Yes | 27.00mm | 27.00mm | 2.41mm | 1.00mm | |
pkg_928 | PRBG0225CB-A | BGA | 225 | IC | Yes | 27.00mm | 27.00mm | 2.70mm | ||
pkg_956 | PRBG0449FA-A | BGA | 449 | IC | Yes | 27.00mm | 27.00mm | 2.60mm |