Package | Name | Package Type | Lead Count | Category | Class Sort descending | Pb (Lead) Free | Length | Width | Thickness | Pitch |
---|---|---|---|---|---|---|---|---|---|---|
LAF | L12.4X4 | QFN | 12 | PLASTIC | PLASTIC | Yes | 3.99mm | 3.99mm | 1.00mm | 0.80mm |
MLR | M28.15 | QSOP | 28 | PLASTIC | PLASTIC | Yes | 9.93mm | 3.94mm | 1.55mm | 0.64mm |
WAJ | W8X12.96 | WLCSP-TCURDL | 96 | PLASTIC | PLASTIC | Yes | 6.11mm | 4.03mm | 0.36mm | 0.50mm |
HM1023 | FCBGA | 1023 | 240 | PLASTIC | No | 33.00mm | 33.00mm | 2.00mm | 1.00mm | |
LBT | L10.3X3 | DFN | 10 | PLASTIC | PLASTIC | Yes | 3.00mm | 3.00mm | 0.90mm | 0.50mm |
MNR | M8.173 | TSSOP | 8 | PLASTIC | PLASTIC | Yes | 3.00mm | 4.39mm | 0.00mm | 0.65mm |
WED | W5X5.25B | WLCSP-BP | 25 | PLASTIC | PLASTIC | Yes | 2.17mm | 2.15mm | 0.00mm | 0.00mm |
NLG56 | VFQFPN | 56 | G | PLASTIC | Yes | 8.00mm | 8.00mm | 0.85mm | 0.50mm | |
LDI | L16.4X4 | QFN | 16 | PLASTIC | PLASTIC | Yes | 3.99mm | 3.99mm | 0.90mm | 0.65mm |
MPR | M24.173C | TSSOP-EP | 24 | PLASTIC | PLASTIC | Yes | 7.80mm | 4.39mm | 0.00mm | 0.65mm |
WFL | W5X6.30C | WLCSP-BP | 30 | PLASTIC | PLASTIC | Yes | 2.61mm | 2.33mm | 0.50mm | 0.40mm |
PDG28 | PDIP | 28 | G | PLASTIC | Yes | 36.60mm | 15.24mm | 3.80mm | 2.54mm | |
PFG48 | TVSOP | 48 | G | PLASTIC | Yes | 9.70mm | 4.40mm | 1.00mm | 0.40mm | |
LFB | L24.4X4 | QFN | 24 | PLASTIC | PLASTIC | Yes | 3.99mm | 3.99mm | 0.90mm | 0.50mm |
MRH | MSOP | 8 | PLASTIC | PLASTIC | Yes | 3.00mm | 3.00mm | 0.00mm | 0.00mm | |
WNY | W4X5.20Q | WLCSP-BP | 20 | PLASTIC | PLASTIC | Yes | 2.34mm | 1.60mm | 0.00mm | 0.40mm |
PN120 | TQFP | 120 | 240 | PLASTIC | No | 14.00mm | 14.00mm | 1.40mm | 0.40mm | |
ML0032AA | MODULE | 32 | G | PLASTIC | Yes | 5.00mm | 5.00mm | 0.70mm | 0.50mm | |
LGJ | L24.4X4K | SCQFN | 24 | PLASTIC | PLASTIC | Yes | 3.99mm | 3.99mm | 0.90mm | 0.50mm |
MSV | M16.15 | SOICN | 16 | PLASTIC | PLASTIC | Yes | 9.93mm | 3.94mm | 0.00mm | 1.27mm |
PYG28 | SSOP | 28 | G | PLASTIC | Yes | 10.20mm | 5.30mm | 1.73mm | 0.65mm | |
LIL | L32.5X5W | QFN | 32 | PLASTIC | PLASTIC | Yes | 5.00mm | 5.00mm | 0.76mm | 0.50mm |
MUK | M8.15 | SOICN | 8 | PLASTIC | PLASTIC | Yes | 4.93mm | 3.94mm | 0.00mm | 1.27mm |
ZFA | Z5.067B | NA | 5 | PLASTIC | Yes | 15.24mm | 10.16mm | |||
LKL | L24.4X4F | TQFN | 24 | PLASTIC | PLASTIC | Yes | 3.99mm | 3.99mm | 0.75mm | 0.50mm |
MWE | M16.3 | SOICW | 16 | PLASTIC | PLASTIC | Yes | 10.34mm | 7.52mm | 0.20mm | 1.27mm |
MOU | M8.15 | SOIC | 8 | G | PLASTIC | Yes | 4.90mm | 3.90mm | 1.50mm | 1.27mm |
LMA | MDP0047 | DFN | 8 | PLASTIC | PLASTIC | Yes | 3.99mm | 3.99mm | 0.90mm | 0.00mm |
MXQ | M8.173 | TSSOP | 8 | G | PLASTIC | Yes | 3.00mm | 4.40mm | 1.00mm | 0.65mm |
LNS | L8.2X2 | uTDFN | 8 | PLASTIC | PLASTIC | Yes | 2.00mm | 2.00mm | 0.00mm | 0.50mm |
MZL | M38.173 | TSSOP | 38 | PLASTIC | PLASTIC | Yes | 9.70mm | 4.39mm | 0.92mm | 0.50mm |
ZZZ | VFQFPN | 0 | NP | PLASTIC | No | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
LQB | L6.1.5X1.6 | HODFN | 6 | PLASTIC | PLASTIC | Yes | 1.60mm | 1.50mm | 0.70mm | 0.50mm |
NNS | N84.1.15 | PLCC | 84 | PLASTIC | PLASTIC | Yes | 29.21mm | 29.21mm | 0.00mm | 1.27mm |
LHG6 | LGA | 6 | G | PLASTIC | Yes | 2.41mm | 3.00mm | 0.80mm | 1.00mm | |
LRP | L12.4X4 | QFN | 12 | PLASTIC | PLASTIC | Yes | 3.99mm | 3.99mm | 1.00mm | 0.80mm |
PCB | MDP0049 | SOT | 5 | G | PLASTIC | Yes | 0.11mm | 0.06mm | 0.03mm | 0.39mm |
AVW126 | FCCSP | 126 | G | PLASTIC | Yes | 4.00mm | 11.00mm | 1.00mm | 0.50mm | |
LTA | L40.5X5 | TQFN | 40 | PLASTIC | PLASTIC | Yes | 5.00mm | 5.00mm | 0.75mm | 0.40mm |
LVC | MDP0046 | QFN | 24 | PLASTIC | PLASTIC | Yes | 3.99mm | 5.00mm | 0.90mm | 0.00mm |
LXD | L40.6X6 | QFN | 40 | PLASTIC | PLASTIC | Yes | 5.99mm | 5.99mm | 0.90mm | 0.50mm |
PBL | P5.064B | SOT | 5 | G | PLASTIC | Yes | 0.11mm | 0.06mm | 0.03mm | 0.04mm |
EPB | E28.6 | PDIP | 28 | PLASTIC | PLASTIC | Yes | 35.56mm | 13.97mm | 4.06mm | 2.54mm |
LZF | L24.4X4H | QFN | 24 | PLASTIC | PLASTIC | Yes | 3.99mm | 3.99mm | 0.90mm | 0.50mm |
ETV | PDIP | 18 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
MAN | M8.15E | SOICN | 8 | PLASTIC | PLASTIC | Yes | 4.90mm | 3.91mm | 0.00mm | 1.27mm |
EWX | E40.6 | PDIP | 40 | PLASTIC | PLASTIC | Yes | 52.07mm | 13.97mm | 4.06mm | 2.54mm |
MCC | MDP0027 | SOICN | 16 | PLASTIC | PLASTIC | Yes | 9.91mm | 3.91mm | 0.00mm | 0.00mm |
QHW | Q100.14X20 | MQFP-HS | 100 | PLASTIC | PLASTIC | Yes | 19.99mm | 14.00mm | 2.72mm | 0.65mm |
AMG256 | PBGA | 256 | G | PLASTIC | Yes | 17.00mm | 17.00mm | 1.61mm | 1.00mm |