Package | Name | Package Type | Lead Count | Category | Class Sort descending | Pb (Lead) Free | Length | Width | Thickness | Pitch |
---|---|---|---|---|---|---|---|---|---|---|
MUT | M8.15D | SOICN-EP | 8 | PLASTIC | PLASTIC | Yes | 4.93mm | 3.94mm | 0.00mm | 1.27mm |
AHG79 | WLCSP | 79 | G | PLASTIC | Yes | 4.06mm | 3.90mm | 0.60mm | 0.40mm | |
LKP | L28.4X4 | TQFN | 28 | PLASTIC | PLASTIC | Yes | 3.99mm | 3.99mm | 0.75mm | 0.40mm |
MWH | M24.3 | SOICW | 24 | PLASTIC | PLASTIC | Yes | 15.39mm | 7.49mm | 0.00mm | 1.27mm |
LME | L28.4X4 | TQFN | 28 | PLASTIC | PLASTIC | Yes | 3.99mm | 3.99mm | 0.75mm | 0.40mm |
MXT | M28.173 | TSSOP | 28 | PLASTIC | PLASTIC | Yes | 9.70mm | 4.39mm | 0.00mm | 0.65mm |
KAG20 | SSOP | 20 | G | PLASTIC | Yes | 8.73mm | 3.90mm | 1.54mm | 0.64mm | |
LNV | L6.1.6X1.6 | uTDFN | 6 | PLASTIC | PLASTIC | Yes | 1.60mm | 1.60mm | 0.00mm | 0.50mm |
MZP | MDP0044 | TSSOP | 14 | G | PLASTIC | Yes | 5.00mm | 4.40mm | 1.00mm | 0.65mm |
PFE | P6.064C | SOT | 6 | G | PLASTIC | Yes | 0.11mm | 0.06mm | 0.03mm | 0.04mm |
ALG484 | FCBGA | 484 | G | PLASTIC | Yes | 19.00mm | 19.00mm | 2.72mm | 0.80mm | |
LQJ | L8.2X3B | X2DFN | 8 | PLASTIC | PLASTIC | Yes | 2.01mm | 3.00mm | 0.00mm | 0.00mm |
PAD | P3.064 | SOT23 | 3 | PLASTIC | PLASTIC | Yes | 2.92mm | 1.30mm | 0.00mm | 0.00mm |
LLG44 | LGA | 44 | G | PLASTIC | Yes | 5.00mm | 5.00mm | 0.75mm | 0.40mm | |
LRX | L24.3.5X5X | QFN | 24 | PLASTIC | PLASTIC | Yes | 5.00mm | 3.50mm | 1.10mm | 0.50mm |
PHD | P6.049B | SC70 | 6 | PLASTIC | PLASTIC | Yes | 2.01mm | 1.30mm | 0.85mm | 0.65mm |
NTG32 | VFQFPN | 32 | G | PLASTIC | Yes | 6.00mm | 6.00mm | 0.75mm | 0.50mm | |
LTO | L12.4X3 | DFN | 12 | PLASTIC | PLASTIC | Yes | 3.99mm | 3.00mm | 0.90mm | 0.50mm |
LVN | L16.3X3E | QFN | 16 | PLASTIC | PLASTIC | Yes | 3.00mm | 3.00mm | 0.90mm | 0.50mm |
EAL | E14.3 | PDIP | 14 | PLASTIC | PLASTIC | Yes | 19.05mm | 6.60mm | 3.94mm | 2.54mm |
LXV | L16.4X4 | QFN | 16 | PLASTIC | PLASTIC | Yes | 3.99mm | 3.99mm | 0.90mm | 0.65mm |
EPM | E28.6 | PDIP | 28 | PLASTIC | PLASTIC | Yes | 35.56mm | 13.97mm | 4.06mm | 2.54mm |
LZP | L20.3X4 | QFN | 20 | PLASTIC | PLASTIC | Yes | 3.99mm | 3.00mm | 0.90mm | 0.50mm |
EUF | E20.3 | PDIP | 20 | PLASTIC | PLASTIC | Yes | 26.16mm | 6.60mm | 3.94mm | 2.54mm |
MAV | MDP0027 | SOICN | 14 | PLASTIC | PLASTIC | Yes | 8.66mm | 3.91mm | 0.00mm | 0.00mm |
MCP | M8.15B | SOICN-EP | 8 | PLASTIC | PLASTIC | Yes | 4.93mm | 3.94mm | 0.00mm | 1.27mm |
QKU | ADT001 | MQFP | 160 | PLASTIC | Yes | 27.99mm | 27.99mm | |||
BB240 | PBGA | 240 | 240 | PLASTIC | No | 19.00mm | 19.00mm | 1.76mm | 1.00mm | |
MEZ | M16.3 | SOICW | 16 | PLASTIC | PLASTIC | Yes | 10.34mm | 7.52mm | 0.20mm | 1.27mm |
QRG | Q128.14X14A | LQFP | 128 | PLASTIC | PLASTIC | Yes | 14.00mm | 14.00mm | 1.40mm | 0.40mm |
BFG96 | CABGA | 96 | G | PLASTIC | Yes | 13.50mm | 5.50mm | 1.40mm | 0.80mm | |
MJC | M20.209 | SSOP | 20 | PLASTIC | PLASTIC | Yes | 7.21mm | 5.31mm | 1.73mm | 0.65mm |
QTP | Q100.12X12A | TQFP | 100 | PLASTIC | PLASTIC | Yes | 11.99mm | 11.99mm | 0.00mm | 0.40mm |
BXG420 | SBGA | 420 | G | PLASTIC | Yes | 27.00mm | 27.00mm | 1.70mm | 1.00mm | |
MKW | MDP0040 | QSOP | 16 | PLASTIC | PLASTIC | Yes | 4.90mm | 3.91mm | 1.42mm | 0.64mm |
VJD | ADT001 | TFBGA | 144 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm |
EJG24 | TSSOP | 24 | G | PLASTIC | Yes | 7.80mm | 4.40mm | 1.00mm | 0.65mm | |
LAZ | L32.5X5B | QFN | 32 | PLASTIC | PLASTIC | Yes | 5.00mm | 5.00mm | 0.90mm | 0.50mm |
MMG | M24.15 | QSOP | 24 | PLASTIC | PLASTIC | Yes | 8.64mm | 3.94mm | 1.55mm | 0.64mm |
WCO | W4X4.16F | WLCSP-BPBC | 16 | PLASTIC | PLASTIC | Yes | 1.74mm | 1.74mm | 0.00mm | 0.40mm |
NBG48 | VFQFPN | 48 | G | PLASTIC | Yes | 7.00mm | 7.00mm | 0.80mm | 0.50mm | |
LCI | L31.5X5 | QFN | 31 | PLASTIC | PLASTIC | Yes | 5.00mm | 5.00mm | 0.76mm | 0.50mm |
MOG | M20.173A | TSSOP-EP | 20 | PLASTIC | PLASTIC | Yes | 6.50mm | 4.39mm | 0.00mm | 0.00mm |
WEQ | W4X5.20F | WLCSP-TKCURDLBC | 20 | PLASTIC | PLASTIC | Yes | 2.34mm | 1.72mm | 0.54mm | 0.40mm |
NRG8 | DFN | 8 | G | PLASTIC | Yes | 2.00mm | 3.00mm | 0.90mm | 0.50mm | |
LEC | L20.5X5C | QFN | 20 | PLASTIC | PLASTIC | Yes | 5.00mm | 5.00mm | 0.90mm | 0.65mm |
MQG | M8.118A | MSOP | 8 | PLASTIC | PLASTIC | Yes | 3.00mm | 3.00mm | 0.00mm | 0.65mm |
WFZ | W4X5.20J | WLCSP-TCURDL | 20 | PLASTIC | PLASTIC | Yes | 2.18mm | 1.64mm | 0.50mm | 0.40mm |
PHG32 | TSOP | 32 | G | PLASTIC | Yes | 20.95mm | 10.16mm | 1.00mm | 1.27mm | |
LFJ | L16.5X5B | QFN | 16 | PLASTIC | PLASTIC | Yes | 5.00mm | 5.00mm | 0.90mm | 0.80mm |