The Renesas Starter Kit+ for RZ/T1 is the perfect starter kit for developers who are new to the RZ/T1.
The kit includes an LCD display module, J-LINK Lite debugging emulator, and e2studio integrated development environment so you can start evaluating the RZ/T1 immediately after opening the box.
Please use this product to experience the performance and functions of the RZ/T1.

Product notes

Renesas Starter Kit+ for RZ/T1 Product Note (17 Jan. 2017)

Product Affected:

All products

Precautions:

This evaluation board is under the condition of the cable length of 3 m specified in the EMC test, and the operation check of EtherCAT communication is carried out.

Features

  • 3 x LAN ports can be used for evaluation of standard Ethernet and industry Ethernet communication.
  • 1 x USB port can be used for the evaluation of RZ/T1 USB Host/Function feature.
  • DSMIF I/F can be used for the evaluation of RZ/T1 delta-sigma interface.
  • 2 x PMOD connectors and 2 x CAN connecters are mounted for evaluation.
  • 2 x 64M byte SDRAM, 2 x 64M byte NOR flash memory and 1 x 64M byte serial flash are mounted.
  • e2studio integrated development environment is included in the package, which has the feature of generating peripheral driver source code by easy-to-use GUI.
  • In addition to Arm JTAG20 connector, Mictor38 connecter is mounted, which can be used for trace debugging.
  • Required IBM-PC compatible PC(need USB interface, Processor 1GHz over), OS: Windows 8/7/Vista.(other than the listed OS is not supported)
     

Product Limitation

File Renesas Starter Kit+ for RZ/T1 Release Note (Limitation)
Renesas Starter Kit+ for RZ/T1 Release Note (Limitation) PDF


 

Ordering Information

Product name Debugger supplied Part Number (Ordering Number) Availability
Renesas Starter Kit+ for RZ/T1
(Kit with Segger J-LINK Lite)
Segger J-LINK Lite RTK7910018S00000BE Available
Renesas Starter Kit+ for RZ/T1
(Kit without Debugger)
(No Debugger in Kit) RTK7910018S90000BE Available

Target Devices

Family Group
RZ Family

Information supporting development tools

Title Description
My Renesas Create a My Renesas account to use our tool download services,receive e-newsletter/update notifications, and take advantage of our other services.
e-learning Information for studying and learning about microcontrollers and microprocessors.
FAQ Frequently asked questions and useful hints for development.
Forum A forum and community site to share technical information,
questions and opinions with others who use Renesas MCU's.
Tool News Tool release information and other important information.
Operating Environment Information on system requirements and operating environment for the latest version of tools.
Tool Environmental Information Information on RoHS compliance of tools.
Info on Discontinued Products A list of Renesas software and tools that have been discontinued and are no longer being offered for new projects.

Tool Information

可订购部件编号 生产状态 厂商 建议单工具价格
SPQ
描述 分销商库存 分销商 分销商采购 Buy Direct
RTK7910018S90000BE Mass Production Renesas call 1 Renesas Starter Kit+ for RZ/T1 0 联系分销商 -
RTK7910018S00000BE Mass Production Renesas call 1 Renesas Starter Kit+ for RZ/T1 0 联系分销商 -

Note: Distributor Prices may vary from the stated budgetary price. The pricing and availability information on this site is based on information provided by Renesas’ authorized distributors and is subject to change without notice. By selecting a distributor from this page, you will be redirected from the Renesas site to the distributor’s website to complete a purchase. The distributors are independent from Renesas and maintain their own terms and conditions of sale. Renesas disclaims all representations and warranties, express and implied, with respect to transactions between distributors and their end customers.