NOTICE - The following device(s) are recommended alternatives:

Provides 48 PCIe lanes and 12 ports of high-performance, deterministic system interconnect switching. All ports receive full line rate, non-blocking throughput for multiple traffic flows regardless of switch loading.

Features

  • 48 PCIe Gen1 Lanes, 12 Switch Ports
  • Non-blocking switch architecture optimized for High Performance System Interconnect
  • Partionable switch architecture for true mutli-root support
  • Internal buffering and flow control credits optimized for maximum bandwidth and large payloads
  • Low latency, Low power

Product Options

Part Number Part Status Pkg. Type Lead Count (#) Temp. Grade Pb (Lead) Free Carrier Type Buy Sample
Obsolete FCBGA 1156 C No Tray
Availability
Obsolete FCBGA 1156 I No Tray
Availability
Obsolete FCBGA 1156 C No Tray
Availability
Obsolete FCBGA 1156 I No Tray
Availability

Documentation & Downloads

Title language Type Format File Size Date
Datasheets & Errata
89PES48H12 Data Sheet Datasheet PDF 513 KB
89PES48H12 Device Errata (Revision ZA) Errata PDF 122 KB
User Guides & Manuals
PCI Express Browser Rev 5.0.2 User Manual Manual PDF 2.56 MB
EB48H12 Evaluation Board User Manual--Fab 18-624-000 Manual - Eval Board PDF 6.79 MB
Application Notes & White Papers
AN-701, Hot-Swap in PCIe Based Systems Application Note PDF 351 KB
AN-538 Hot-Plug Implementation in IDT PCI Express Switches Application Note PDF 167 KB
AN-572 Upstream Port Redundancy and Failover for System Interconnect Switches Application Note PDF 250 KB
PCNs & PDNs
PDN# : CQ-19-01(R1) Quarterly Market Declined PDN Product Discontinuation Notice PDF 1014 KB
PDN# : CQ-19-01 Quarterly Market Declined PDN Product Discontinuation Notice PDF 537 KB
PDN# : CQ-17-02R1 Quarterly Market Declined PDN (revision1) Product Discontinuation Notice PDF 647 KB
PDN# : CQ-17-02 Quarterly Market Declined PDN Product Discontinuation Notice PDF 898 KB
PCN# : A1505-01R1 Assembly Location Transfer from Amkor Philippines to Amkor Taiwan and ASEK Taiwan Product Change Notice PDF 524 KB
PCN# : A1505-01 Transfer Assembly Location ATP to ATT and ASEK on Select Products Product Change Notice PDF 632 KB
PCN# : A1302-02 (R1) Add alternate assembly site for selective FCBGA Product Change Notice PDF 115 KB
PCN# : A1302-02 Add alternate assembly site for selective FCBGA Product Change Notice PDF 114 KB
Downloads
PCI Express Browser Rev 5.0.2 Windows Installation - Digitally Signed Software Tool ZIP 104.57 MB
PCI Express Browser Rev 5.0.2 Windows Installation Software Tool ZIP 54.45 MB
PCI Express Browser Rev 4.9 Linux Installation Software Tool ZIP 48.85 MB
89PES48H12 BSDL (Revision ZA) Model - BSDL BSDL 39 KB
Other
89PES48H12 Performance Report Report PDF 1.86 MB
89PES48H12 Device OrCAD Symbol Misc ZIP 10 KB
89EBPES64H16 Eval Board OrCAD Schematics - Fab # 18-624-000 Schematic ZIP 2.15 MB
89EBPES64H16 Eval Board Cadence Schematics - Fab # 18-624-000 Schematic ZIP 6.55 MB
89PES48H12 Product Brief Product Brief PDF 46 KB

Boards & Kits

Part Number Title Type Company
89KTPES48H12 System Development Kit for the PES48H12 PCI Express System Interconnect Switch Development Renesas