Provides 64 PCIe Gen2 lanes and 16 ports of high-performance, deterministic system interconnect switching. All ports receive full line rate, non-blocking throughput for multiple traffic flows regardless of switch loading.

Features

  • 64 PCIe Gen2 Lanes, 16 Switch Ports
  • Non-blocking switch architecture optimized for High Performance System Interconnect
  • Partionable switch architecture for true mutli-root support
  • Internal buffering and flow control credits optimized for maximum bandwidth and large payloads
  • Low latency, Low power

Product Options

Part Number Part Status Pkg. Type Lead Count (#) Temp. Grade Pb (Lead) Free Carrier Type Buy Sample
89H64H16AG2ZCBLG
Last Time Buy FCBGA 1156 C Yes Tray
Availability
89H64H16AG2ZCBLGI
Last Time Buy FCBGA 1156 I Yes Tray
Availability

Documentation & Downloads

Title Other Languages Type Format File Size Date
Datasheets & Errata
89PES64H16AG2 Data Sheet Datasheet PDF 563 KB
89PES64H16AG2 Device Errata (Revision ZC) Errata PDF 163 KB
89PES64H16AG2 Device Errata (Revision ZB) Errata PDF 50 KB
89PES64H16AG2 Device Errata (Revision ZA) Errata PDF 61 KB
User Guides & Manuals
89PES64H16AG2 Device User Manual Manual PDF 4.12 MB
PCI Express Browser Rev 5.0.2 User Manual Manual PDF 2.56 MB
Application Notes & White Papers
AN-825: SerDes Configuration for Industrial Temperature Application Note PDF 195 KB
AN-715, Multi-Port SSC Support in IDT PCIe Gen2 Switches Application Note PDF 501 KB
AN-721, IDT PCIe Gen2 Switch Hardware Design Guide Application Note PDF 468 KB
AN-720: Enabling Hot-Plug with IDT PCI Express Gen2 System Interconnect Switches Application Note PDF 247 KB
AN-708, Switch Partitioning in PCIe Switches Application Note PDF 305 KB
AN-701, Hot-Swap in PCIe Based Systems Application Note PDF 351 KB
PCNs & PDNs
PDN# : CQ-20-05 End-of-Life (EOL) Process on Select Part Numbers Product Discontinuation Notice PDF 720 KB
PCN# : A1706-01 (R2) Change in Bumping Location on Select Packages Product Change Notice PDF 78 KB
PCN# : A1706-01 (R1) Change in Bumping Location on Select Packages Product Change Notice PDF 77 KB
PCN# : A1706-01 Change in Bumping Location on Select Packages Product Change Notice PDF 32 KB
PDN# : CQ-17-02R1 Quarterly Market Declined PDN (revision1) Product Discontinuation Notice PDF 647 KB
PDN# : CQ-17-02 Quarterly Market Declined PDN Product Discontinuation Notice PDF 898 KB
PCN# : A1602-02 Add ASEK, Taiwan as an Alternate Assembly Product Change Notice PDF 497 KB
PCN# : A1505-01R1 Assembly Location Transfer from Amkor Philippines to Amkor Taiwan and ASEK Taiwan Product Change Notice PDF 524 KB
PCN# : A1505-01 Transfer Assembly Location ATP to ATT and ASEK on Select Products Product Change Notice PDF 632 KB
PCN# : A1303-01 Changed of underfill material Product Change Notice PDF 99 KB
Downloads
PCI Express Browser Rev 5.0.2 Linux Installation Software Tool GZ 30.49 MB
PCI Express Browser Rev 5.0.2 Windows Installation - Digitally Signed Software Tool ZIP 104.57 MB
PCI Express Browser Rev 5.0.2 Windows Installation Software Tool ZIP 54.45 MB
89PES64H16AG2 BSDL (Revision ZB) Model - BSDL BSDL 58 KB
89PES64H16AG2 BSDL (Revision ZC) Model - BSDL BSDL 58 KB
89PES64H16AG2 BSDL (Revision ZA) Model - BSDL BSDL 58 KB
PCI Express Browser Rev 4.9 Linux Installation Software Tool ZIP 48.85 MB
Other
89EBPES64H16AG2 Eval Board Schematics in PDF format (this board was never manufactured) Schematic PDF 6.06 MB
89PES64H16AG2 OrCAD symbol Misc ZIP 14 KB
89PES64H16AG2 Product Brief Product Brief PDF 242 KB

Boards & Kits

Part Number Title Type Company
89KTPES64H16AG2 System Development Kit for the 89H64H16AG2 Development Renesas