Title | Information |
---|---|
Package Name | PRSP0038JA-A |
Package Previous Code | P38MC-65-2A4-2 |
JEITA Standard | P-SSOP38-0300-0.65 |
Package Status | Active |
Package Type | SSOP |
Class | IC |
Package Code | pkg_9795 |
Lead Count | 38 |
Pb (Lead) Free | Yes |
Length | 12.3mm |
Width | 6.1mm |
Thickness | 2mm |
Pkg. Dimensions (mm) | 12.3 x 6.1 x 2 |