Title | Information |
---|---|
Package Name | PRQP0064FE-E |
Package Previous Code | S64GF-100-3BE |
JEITA Standard | P-QFP64-14x20-1.00 |
Package Status | Active |
Package Type | QFP |
Class | IC |
Package Code | pkg_7661 |
Lead Count | 64 |
Pb (Lead) Free | Yes |
Length | 20mm |
Width | 14mm |
Thickness | 3mm |
Pkg. Dimensions (mm) | 20 x 14 x 3 |