Title | Information |
---|---|
Package Name | PLQP0064JA-B |
Package Previous Code | P64GK-65-8A8-4 |
JEITA Standard | P-LQFP64-12x12-0.65 |
Package Status | Active |
Package Type | LQFP |
Class | IC |
Package Code | pkg_3023 |
Lead Count | 64 |
Pb (Lead) Free | Yes |
Length | 12mm |
Width | 12mm |
Thickness | 1.7mm |
Pkg. Dimensions (mm) | 12 x 12 x 1.7 |