Title | Information |
---|---|
Package Name | PRBG0955FB-A |
Package Previous Code | P955F5-100-QN2-1 |
JEITA Standard | P-HBGA955-33x33-1.00 |
Package Status | Active |
Package Type | HBGA |
Class | IC |
Package Code | pkg_2680 |
Lead Count | 955 |
Pb (Lead) Free | Yes |
Length | 33mm |
Width | 33mm |
Thickness | 3.87mm |
Pkg. Dimensions (mm) | 33 x 33 x 3.87 |