Title | Information |
---|---|
Package Description | CLCC 7.00x5.00x1.30 mm 5.08mm Pitch |
Package Status | Active |
Package Type | CLCC |
Class | HERMET |
Package Code | JU4 |
Category | G |
Lead Count | 4 |
Pb (Lead) Free | Yes |
Length | 7mm |
Pb Free Category | e4 Au |
Width | 5mm |
Thickness | 1.3mm |
Peak Reflow Temp | 260.00°C |
Pitch | 5.08mm |
Package Carrier | Reel, VARR |
Pkg. Dimensions (mm) | 7.0 x 5.0 x 1.3 |