Renesas Electronics supplies MCUs such as those in the RL78 Family and the RX13T Group for vacuum cleaner applications. These microcontrollers have the performance necessary to deliver fine-grained motor control, while at the same time reducing power consumption substantially. Our chips are ideal for use in middle-range vacuum cleaners.

Image
Vacuum Cleaner

Related Products

Block Semiconductor Device Recommended Products Features
Control , Display MCU MCU RX13T Group
RL78/G1G Group
RL78/G1M Group
32-bit MCU including on-chip FPU, single motor control applications, reduce board area and BOM costs
16-bit general-purpose MCU, three-phase complementary PWM timer, suitable for small motor control
8-bit general-purpose MCU, small motor control
HMI MCU MCU RL78/G1N Group 8-bit general-purpose MCU, Large-current output for LED drive
MCU Peripheral CMOS Op-amp READ2303G
READ2304G
Full range input/output, high slew rate
Low power consumption, high slew rate
Sensor CMOS Op-amp READ2303G
READ2304G
Full range input/output, high slew rate
Low power consumption, high slew rate

Documentation & Downloads

Title Other Languages Type Format File Size Date
Application Notes & White Papers
RL78/G13 Initialization [for CubeSuite+, IAR, and e2 studio] 日本語, 简体中文 Application Note PDF 293 KB
RL78/G14 Operation in Conjunction with Three Combined Events Using the ELC 日本語 Application Note PDF 320 KB
RL78/G14 How to Use the ELC for the RL78/G14 日本語, 简体中文 Application Note PDF 231 KB
RL78 Family Notes and Countermeasures Against Noise 日本語, 简体中文 Application Note PDF 230 KB
RL78/G13 Voltage Detector (Reset Mode) 日本語, 简体中文 Application Note PDF 379 KB
Downloads
- RL78/G13 Initialization [for CubeSuite+, IAR, and e2 studio] - Sample Code Sample Code ZIP 708 KB
- RL78/G13 初期設定【開発環境:CubeSuite+、IAR、e2 studio】 - Sample Code Sample Code ZIP 765 KB
- RL78/G13 群初始设定 Sample Code ZIP 1.03 MB
- RL78/G14 Operation in Conjunction with Three Combined Events Using the ELC - Sample Code 日本語 Sample Code ZIP 422 KB
- RL78/G13 Voltage Detector (Reset Mode) - Sample Code 简体中文 Sample Code ZIP 232 KB
- RL78/G13 電圧検出回路(リセット・モード) - Sample Code Sample Code ZIP 360 KB