Package | Name | Package Type | Lead Count | Category Sort descending | Class | Pb (Lead) Free | Length | Width | Thickness | Pitch |
---|---|---|---|---|---|---|---|---|---|---|
WFS | W5X6.30C | WLCSP-BP | 30 | PLASTIC | PLASTIC | Yes | 2.61mm | 2.33mm | 0.01mm | 0.02mm |
MRV | M8.118 | MSOP | 8 | PLASTIC | PLASTIC | Yes | 3.00mm | 3.00mm | 0.00mm | 0.65mm |
LVV | L38.5X7C | TQFN | 38 | PLASTIC | PLASTIC | Yes | 7.01mm | 5.00mm | 0.80mm | 0.50mm |
LCQ | L28.6X6B | QFN | 28 | PLASTIC | PLASTIC | Yes | 5.99mm | 5.99mm | 0.90mm | 0.50mm |
WNZ | W4X7.28 | WLCSP-BP | 28 | PLASTIC | PLASTIC | Yes | 2.86mm | 1.66mm | 0.50mm | 0.40mm |
LXY | L48.7X7 | QFN | 48 | PLASTIC | PLASTIC | Yes | 7.01mm | 7.01mm | 0.90mm | 0.50mm |
LEG | L16.4X4E | QFN | 16 | PLASTIC | PLASTIC | Yes | 3.99mm | 3.99mm | 0.90mm | 0.65mm |
L2S | L12.3X3A | TQFN | 12 | PLASTIC | Yes | 3.00mm | 3.00mm | 0.75mm | 0.50mm | |
MVD | SOICW | 16 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
LZS | L56.8X8H | QFN | 56 | PLASTIC | PLASTIC | Yes | 8.00mm | 8.00mm | 0.90mm | 0.50mm |
LFM | L20.4X4C | QFN | 20 | PLASTIC | PLASTIC | Yes | 3.99mm | 3.99mm | 0.90mm | 0.50mm |
MWU | M24.3 | SOICW | 24 | PLASTIC | PLASTIC | Yes | 15.39mm | 7.52mm | 0.00mm | 1.27mm |
MAY | MDP0027 | SOICN | 14 | PLASTIC | PLASTIC | Yes | 8.66mm | 3.91mm | 0.00mm | 0.00mm |
LHC | L10.3X3C | DFN | 10 | PLASTIC | PLASTIC | Yes | 3.00mm | 3.00mm | 0.90mm | 0.50mm |
EAP | E16.3 | PDIP | 16 | PLASTIC | PLASTIC | Yes | 19.05mm | 6.60mm | 3.94mm | 2.54mm |
LUW | L72.10X10H | QFN | 72 | PLASTIC | Yes | 10.00mm | 10.00mm | 0.85mm | 0.50mm | |
MYG | M8.15 | SOICN | 8 | PLASTIC | PLASTIC | Yes | 4.93mm | 3.94mm | 0.00mm | 1.27mm |
MCS | MDP0027 | SOICN | 16 | PLASTIC | PLASTIC | Yes | 9.91mm | 3.91mm | 0.00mm | 0.00mm |
LJO | L10.3X3 | DFN | 10 | PLASTIC | PLASTIC | Yes | 3.00mm | 3.00mm | 0.90mm | 0.50mm |
EQE | PDIP | 24 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
LH2 | L32.5X5C | TQFN | 32 | PLASTIC | Yes | 5.00mm | 5.00mm | 0.75mm | 0.50mm | |
PFD | P6.064C | TSOT | 6 | PLASTIC | Yes | 2.90mm | 1.60mm | 0.87mm | 0.95mm | |
NAA | N20.35 | PLCC | 20 | PLASTIC | PLASTIC | Yes | 8.89mm | 8.89mm | 3.81mm | 1.27mm |
QHX | ADT001 | PQFP | 100 | PLASTIC | PLASTIC | Yes | 14.00mm | 19.99mm | 0.00mm | 0.00mm |
MFE | M16.3 | SOICW | 16 | PLASTIC | PLASTIC | Yes | 10.34mm | 7.52mm | 0.20mm | 1.27mm |
LKZ | L48.6X6 | TQFN | 48 | PLASTIC | PLASTIC | Yes | 5.99mm | 5.99mm | 0.75mm | 0.40mm |
EUL | E8.3 | PDIP | 8 | PLASTIC | PLASTIC | Yes | 9.65mm | 6.60mm | 3.94mm | 2.54mm |
MKA | M16.15A | QSOP | 16 | PLASTIC | Yes | 4.90mm | 3.91mm | 1.42mm | 0.64mm | |
PBD | P8.064 | SOT23 | 8 | PLASTIC | PLASTIC | Yes | 2.90mm | 1.65mm | 1.10mm | 0.65mm |
QPE | Q144.20X20C | TQFP | 144 | PLASTIC | PLASTIC | Yes | 19.99mm | 19.99mm | 1.40mm | 0.50mm |
MJF | M16.209 | SSOP | 16 | PLASTIC | PLASTIC | Yes | 6.20mm | 5.31mm | 1.75mm | 0.65mm |
LMQ | L72.10X10C | QFN | 72 | PLASTIC | PLASTIC | Yes | 10.01mm | 10.01mm | 0.90mm | 0.50mm |
04/22/2024 | TPD | 0 | RC21008BXXX | RC21008B000GND#BB0 | 2.98 | 3.89mm | 0.00mm | 4.27mm | ||
BR784 | FCBGA | 784 | RoHS | PLASTIC | No | 29.00mm | 29.00mm | 3.50mm | 1.00mm | |
RM784 | FCBGA | 784 | RoHS | PLASTIC | No | 29.00mm | 29.00mm | 2.75mm | 1.00mm | |
AR900 | FCBGA | 900 | RoHS | PLASTIC | No | 31.00mm | 31.00mm | 2.82mm | 1.00mm | |
RM1023 | FCBGA | 1023 | RoHS | PLASTIC | No | 33.00mm | 33.00mm | 2.00mm | 1.00mm | |
BR676 | FCBGA | 676 | RoHS | PLASTIC | No | 27.00mm | 27.00mm | 3.40mm | 1.00mm | |
RM576 | FCBGA | 576 | RoHS | PLASTIC | No | 25.00mm | 25.00mm | 2.60mm | 1.00mm | |
AR324 | FCBGA | 324 | RoHS | PLASTIC | No | 19.00mm | 19.00mm | 3.27mm | 1.00mm | |
RC503 | FCBGA | 503 | RoHS | PLASTIC | No | 33.00mm | 33.00mm | 2.75mm | 1.27mm | |
CD6 | CDIP | 6 | RoHS | HERMET | Yes | 7.00mm | 5.00mm | 1.50mm | 2.57mm | |
HR400 | FCBGA | 400 | RoHS | PLASTIC | No | 21.00mm | 21.00mm | 3.34mm | 1.00mm | |
BR400 | FCBGA | 400 | RoHS | PLASTIC | No | 21.00mm | 21.00mm | 2.75mm | 1.00mm | |
RM400 | FCBGA | 400 | RoHS | PLASTIC | No | 21.00mm | 21.00mm | 2.75mm | 1.00mm | |
HMH784 | FCBGA | 784 | RoHS | PLASTIC | No | 29.00mm | 29.00mm | 2.75mm | 1.00mm | |
CD40 | CDIP | 40 | RoHS | HERMET | Yes | 52.60mm | 15.24mm | 4.06mm | 2.54mm | |
BR1156 | FCBGA | 1156 | RoHS | PLASTIC | No | 35.00mm | 35.00mm | 2.82mm | 1.00mm | |
RM143 | FCBGA | 143 | RoHS | PLASTIC | No | 13.00mm | 13.00mm | 1.51mm | 1.00mm | |
CD10 | CLCC | 10 | RoHS | HERMET | Yes | 7.00mm | 5.00mm | 1.50mm | 2.54mm |