Package | Name | Package Type | Lead Count | Category Sort descending | Class | Pb (Lead) Free | Length | Width | Thickness | Pitch |
---|---|---|---|---|---|---|---|---|---|---|
pkg_20086 | PWLG0025KB-A | WFLGA | 25 | IC | Yes | 3.00mm | 3.00mm | 0.76mm | 0.50mm | |
pkg_11843 | PVLG0085JA-A | VFLGA | 85 | IC | Yes | 7.00mm | 7.00mm | 1.00mm | ||
pkg_983 | PRSP0020DE-A | HSOP | 20 | IC | Yes | 14.10mm | 11.00mm | 3.60mm | ||
pkg_8300 | PTSB0070JB-B | TSOP(2) | 70 | IC | Yes | 23.45mm | 10.16mm | 1.20mm | ||
pkg_7953 | PLBG0385KA-A | LFBGA | 385 | IC | Yes | 15.00mm | 15.00mm | 1.43mm | ||
pkg_7635 | PVQN0040KF-A | HVQFN | 40 | IC | Yes | 6.00mm | 6.00mm | 0.90mm | ||
pkg_6728 | PRSS0004ZD-A | DPAK(L)-(1) | 4 | Dic | Yes | |||||
pkg_11875 | PLBG0196GA-A | BGA | 196 | IC | Yes | 12.00mm | 12.00mm | 1.70mm | ||
pkg_8332 | TVBG0193KA-A | T-VFBGA | 193 | IC | Yes | 9.00mm | 9.00mm | 0.93mm | ||
pkg_7985 | PVBG0065KB-A | VFBGA | 65 | IC | Yes | 6.00mm | 6.00mm | 1.00mm | ||
pkg_7665 | PRQP0256LB-A | FQFP | 256 | IC | Yes | 28.00mm | 28.00mm | 3.80mm | ||
pkg_6761 | PLSP0003ZC-A | MPAK | 3 | Dic | Yes | |||||
pkg_1210 | PLSP0024JB-A | LSSOP | 24 | IC | Yes | 7.80mm | 5.60mm | 1.45mm | ||
pkg_8361 | TLBG0085GA-A | T-LFBGA | 85 | IC | Yes | 11.00mm | 8.00mm | 1.21mm | ||
pkg_8016 | PTLG0024KA-A | TFLGA | 24 | IC | Yes | 3.50mm | 3.50mm | 1.03mm | ||
pkg_7694 | PRDP0008AH-D | DIP | 8 | IC | Yes | 7.62mm | 5.08mm | |||
pkg_6807 | PLQP0100KE-A | LFQFP | 100 | IC | Yes | 14.00mm | 14.00mm | 1.60mm | ||
pkg_1515 | PVBG0441KB-A | VFBGA | 441 | IC | Yes | 14.00mm | 14.00mm | 0.93mm | ||
pkg_8390 | PRBG0672DD-A | HBGA | 672 | IC | Yes | 45.00mm | 45.00mm | 1.95mm | ||
pkg_8048 | PLQP0176KE-C | LFQFP | 176 | IC | Yes | 24.00mm | 24.00mm | 1.60mm | ||
pkg_7722 | PRBG0256FI-B | BGA | 256 | IC | Yes | 21.00mm | 21.00mm | 2.03mm | ||
pkg_6839 | PRBG0537FB-A | BGA | 537 | IC | Yes | 27.00mm | 27.00mm | 2.60mm | ||
pkg_2528 | PRBG1849FB-A | HBGA | 1849 | IC | Yes | 45.00mm | 45.00mm | 3.85mm | ||
pkg_101 | PLQP0048KC-A | LFQFP | 48 | IC | Yes | 7.00mm | 7.00mm | 1.70mm | ||
pkg_8670 | SXBG0006KB-A | S-XFBGA | 6 | IC | Yes | 1.40mm | 0.90mm | 0.50mm | ||
pkg_8081 | PRQP0040GA-A | QFP | 40 | IC | Yes | 9.50mm | 9.50mm | 1.80mm | ||
HXG | G48.A | NA | 48 | HERMETIC | Yes | 20.32mm | 20.32mm | |||
pkg_6869 | PLBG0565KA-A | LFBGA | 565 | IC | Yes | 15.00mm | 15.00mm | 1.30mm | ||
field_package_code | field_package_name | field_package_type | 0 | field_class | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
pkg_2907 | PLBG0529KA-A | LFBGA | 529 | IC | Yes | 14.00mm | 14.00mm | 1.42mm | ||
pkg_20011 | PVQN0040LA-A | HVQFN | 40 | IC | Yes | 5.00mm | 5.00mm | 0.96mm | 0.40mm | |
pkg_1043 | PLBG0240JA-A | LFBGA | 240 | IC | Yes | 13.00mm | 13.00mm | 1.40mm | ||
pkg_8704 | PRDP0024AA-A | DIP | 24 | IC | Yes | |||||
pkg_8112 | PRQP0080GG-B | QFP | 80 | IC | Yes | 20.00mm | 14.00mm | 3.00mm | ||
pkg_7771 | PRBG0624FA-A | HBGA | 624 | IC | Yes | 27.00mm | 27.00mm | 3.40mm | ||
pkg_6936 | PLQP0052JC-A | LQFP | 52 | IC | Yes | 10.00mm | 10.00mm | 1.60mm | ||
pkg_3012 | PLQP0064KF-B | LFQFP | 64 | IC | Yes | 10.00mm | 10.00mm | 1.60mm | ||
pkg_1079 | PTLG0049JA-A | TFLGA | 49 | IC | Yes | 5.00mm | 5.00mm | 1.05mm | ||
WEA | W7X7.49 | WLCSP | 49 | PLASTIC | Yes | 2.80mm | 2.80mm | |||
pkg_8753 | PTSP0056KA-A | TSSOP | 56 | IC | Yes | 1.20mm | ||||
pkg_8144 | PRDP0028BD-A | SDIP | 28 | IC | Yes | 10.16mm | 5.08mm | |||
pkg_7800 | PRBG0272DG-A | HBGA | 272 | IC | Yes | 29.00mm | 29.00mm | 2.05mm | ||
pkg_728 | PVQN0036KA-A | VQFN | 36 | IC | Yes | 6.00mm | 6.00mm | 0.95mm | ||
pkg_3305 | PTQP0048KC-B | TFQFP | 48 | IC | Yes | 7.00mm | 7.00mm | 1.20mm | ||
pkg_11075 | PRSP0020DP-A | SOP | 20 | IC | Yes | 12.80mm | 7.50mm | 2.65mm | ||
pkg_8803 | PUSF0004ZA-A | MFPAK | 4 | Dic | Yes | |||||
pkg_8176 | PRSP0020DO-A | SOP | 20 | IC | Yes | 12.50mm | 7.20mm | 2.90mm | ||
pkg_783 | PRQP0080JB-A | QFP | 80 | IC | Yes | 14.00mm | 14.00mm | 3.05mm | ||
pkg_7501 | PTSP0003JA-A | SSP | 3 | Dic | Yes | 2.00mm | 1.25mm | 1.10mm | ||
pkg_440 | PRSP0028DB-A | SOP | 28 | IC | Yes | 17.50mm | 8.40mm | 2.40mm |