Package | Name | Package Type | Lead Count | Category | Class | Pb (Lead) Free | Length Sort descending | Width | Thickness | Pitch |
---|---|---|---|---|---|---|---|---|---|---|
pkg_771 | PRQP0144KA-A | FQFP | 144 | IC | Yes | 20.00mm | 20.00mm | 3.05mm | ||
DAG144 | TQFP | 144 | G | PLASTIC | Yes | 20.00mm | 20.00mm | 1.40mm | 0.50mm | |
pkg_8044 | PLQP0144KD-D | LFQFP | 144 | IC | Yes | 20.00mm | 20.00mm | 1.60mm | ||
pkg_8108 | PRQP0064FE-D | QFP | 64 | IC | Yes | 20.00mm | 14.00mm | 2.70mm | ||
pkg_772 | PRQP0112JB-A | QFP | 112 | IC | Yes | 20.00mm | 20.00mm | 3.05mm | ||
pkg_6815 | PRQP0100JG-A | QFP | 100 | IC | Yes | 20.00mm | 14.00mm | 3.05mm | ||
pkg_7672 | PRQP0144KC-C | HFQFP | 144 | IC | Yes | 20.00mm | 20.00mm | 3.00mm | ||
pkg_773 | PRQP0112JA-A | QFP | 112 | IC | Yes | 20.00mm | 20.00mm | 3.05mm | ||
pkg_8225 | PTSA0032KF-B | TSOP(1) | 32 | IC | Yes | 20.00mm | 8.00mm | 1.20mm | ||
pkg_2988 | PLQP0144KD-A | LFQFP | 144 | IC | Yes | 20.00mm | 20.00mm | 1.60mm | ||
pkg_746 | PLQP0144KC-A | LFQFP | 144 | IC | Yes | 20.00mm | 20.00mm | 1.70mm | ||
pkg_774 | PRQP0088GA-A | QFP | 88 | IC | Yes | 20.00mm | 20.00mm | 3.05mm | ||
pkg_8045 | PLQP0176LC-B | LFQFP | 176 | IC | Yes | 20.00mm | 20.00mm | 1.70mm | ||
pkg_8109 | PRQP0080GF-A | QFP | 80 | IC | Yes | 20.00mm | 14.00mm | 2.45mm | ||
TKD | T3.E | CAN | 3 | HERMETIC | HERMETIC | Yes | 20.19mm | 13.72mm | 6.35mm | 3.81mm |
DAV | D16.3 | SBDIP | 16 | HERMETIC | HERMETIC | Yes | 20.32mm | 7.49mm | 2.41mm | 2.54mm |
HXG | G48.A | NA | 48 | HERMETIC | Yes | 20.32mm | 20.32mm | |||
H1D | D16.3 | SBDIP | 16 | HERMETIC | HERMETIC | Yes | 20.32mm | 7.49mm | 2.41mm | 2.54mm |
DBB | D16.3 | SBDIP | 16 | HERMETIC | HERMETIC | Yes | 20.32mm | 7.49mm | 2.41mm | 2.54mm |
HSJ | D16.3 | SBDIP | 16 | HERMETIC | HERMETIC | Yes | 20.32mm | 7.49mm | 2.41mm | 2.54mm |
DAB | D16.3 | SBDIP | 16 | HERMETIC | HERMETIC | Yes | 20.32mm | 7.49mm | 2.41mm | 2.54mm |
H4G | D16.3 | SBDIP | 16 | HERMETIC | HERMETIC | Yes | 20.32mm | 7.49mm | 2.41mm | 2.54mm |
pkg_657 | PRSP0032DC-A | SOP | 32 | IC | Yes | 20.45mm | 11.30mm | 3.00mm | ||
pkg_39 | PRSP0032DC-A | SOP | 32 | IC | Yes | 20.45mm | 11.30mm | 3.00mm | ||
DMG80 | QVSOP | 80 | G | PLASTIC | Yes | 20.50mm | 3.81mm | 1.60mm | 0.50mm | |
pkg_442 | PRSP0032DA-A | SOP | 32 | IC | Yes | 20.75mm | 11.40mm | 3.05mm | ||
pkg_9335 | PRSP0032DF-A | SOP | 32 | IC | Yes | 20.75mm | 11.40mm | 3.05mm | ||
pkg_473 | PRSJ0032DA-A | SOJ | 32 | IC | Yes | 20.85mm | 10.16mm | 3.55mm | ||
pkg_8292 | PTSB0050GB-A | TSOP(2) | 50 | IC | Yes | 20.86mm | 10.11mm | 1.20mm | ||
pkg_8293 | PTSB0050GB-B | TSOP(2) | 50 | IC | Yes | 20.86mm | 10.11mm | 1.20mm | ||
PBG32 | SOJ | 32 | G | PLASTIC | Yes | 20.90mm | 10.20mm | 2.20mm | 1.27mm | |
pkg_8290 | PTSB0050GA-J | TSOP(2) | 50 | IC | Yes | 20.91mm | 10.16mm | 1.20mm | ||
pkg_8291 | PTSB0050GA-K | TSOP(2) | 50 | IC | Yes | 20.91mm | 10.16mm | 1.20mm | ||
pkg_8285 | PTSB0050GA-D | TSOP(2) | 50 | IC | Yes | 20.91mm | 10.16mm | 1.20mm | ||
pkg_8286 | PTSB0050GA-E | TSOP(2) | 50 | IC | Yes | 20.91mm | 10.16mm | 1.20mm | ||
pkg_468 | PTSB0032DA-A | TSOP(2) | 32 | IC | Yes | 20.95mm | 10.16mm | 1.20mm | ||
pkg_469 | PTSB0032DA-B | TSOP(2) | 32 | IC | Yes | 20.95mm | 10.16mm | 1.20mm | ||
pkg_11790 | PTSB0032DE-A | TSOP(2) | 32 | IC | Yes | 20.95mm | 10.16mm | 1.20mm | ||
PHG32 | TSOP | 32 | G | PLASTIC | Yes | 20.95mm | 10.16mm | 1.00mm | 1.27mm | |
pkg_9255 | PTSB0032DC-A | TSOP(2) | 32 | IC | Yes | 20.95mm | 10.16mm | 1.20mm | ||
pkg_20134 | PRBG0585GC-A | FBGA | 585 | Yes | 21.00mm | 21.00mm | 2.45mm | 0.80mm | ||
pkg_7110 | PRBG0320FB-A | BGA | 320 | IC | Yes | 21.00mm | 21.00mm | 2.00mm | ||
pkg_7721 | PRBG0256FI-A | BGA | 256 | IC | Yes | 21.00mm | 21.00mm | 2.00mm | ||
pkg_1178 | PRBG0272FA-A | BGA | 272 | IC | Yes | 21.00mm | 21.00mm | 2.10mm | ||
pkg_7113 | PRBG0400FB-A | HBGA | 400 | IC | Yes | 21.00mm | 21.00mm | 3.45mm | ||
HR400 | FCBGA | 400 | RoHS | PLASTIC | No | 21.00mm | 21.00mm | 3.34mm | 1.00mm | |
pkg_7722 | PRBG0256FI-B | BGA | 256 | IC | Yes | 21.00mm | 21.00mm | 2.03mm | ||
pkg_11476 | PRBG0449GB-A | FBGA | 449 | IC | Yes | 21.00mm | 21.00mm | 2.10mm | ||
pkg_11702 | PRBG0501GA-A | HBGA | 501 | IC | Yes | 21.00mm | 21.00mm | 2.40mm | ||
pkg_6830 | PRBG0352FB-A | BGA | 352 | IC | Yes | 21.00mm | 21.00mm | 2.10mm |