Package | Name | Package Type | Lead Count | Category | Class | Pb (Lead) Free | Length | Width | Thickness | Pitch |
---|---|---|---|---|---|---|---|---|---|---|
PWG8 | SOIC | 8 | G | PLASTIC | Yes | 5.23mm | 5.28mm | 2.16mm | 1.27mm | |
PXG128 | PQFP | 128 | G | PLASTIC | Yes | 20.00mm | 14.00mm | 2.70mm | 0.50mm | |
PYG14 | SSOP | 14 | G | PLASTIC | Yes | 6.20mm | 5.30mm | 1.73mm | 0.65mm | |
PYG16 | SSOP | 16 | G | PLASTIC | Yes | 6.20mm | 5.30mm | 1.73mm | 0.65mm | |
PYG20 | SSOP | 20 | G | PLASTIC | Yes | 7.20mm | 5.30mm | 1.73mm | 0.65mm | |
PYG28 | SSOP | 28 | G | PLASTIC | Yes | 10.20mm | 5.30mm | 1.73mm | 0.65mm | |
PZG28 | TSOP | 28 | G | PLASTIC | Yes | 8.00mm | 11.80mm | 1.00mm | 0.55mm | |
QAB | Q64.10X10H | TQFP-EP | 64 | PLASTIC | PLASTIC | Yes | 10.00mm | 10.00mm | 0.99mm | 0.51mm |
QAC | Q156.14X20 | LQFP | 156 | PLASTIC | PLASTIC | Yes | 19.99mm | 14.00mm | 1.40mm | 0.41mm |
QAD | Q64.10X10D | TQFP | 64 | PLASTIC | Yes | 10.01mm | 10.01mm | 1.00mm | 0.50mm | |
QAE | Q64.10X10H | TQFP-EP | 64 | PLASTIC | Yes | 10.01mm | 10.01mm | 0.99mm | 0.51mm | |
QAH | Q44.10X10 | MQFP | 44 | PLASTIC | PLASTIC | Yes | 10.01mm | 10.01mm | 2.02mm | 0.80mm |
QAJ | Q44.10X10 | MQFP | 44 | PLASTIC | PLASTIC | Yes | 10.01mm | 10.01mm | 2.02mm | 0.80mm |
QAN | Q44.10X10 | MQFP | 44 | PLASTIC | PLASTIC | Yes | 10.01mm | 10.01mm | 2.02mm | 0.80mm |
QAP | Q44.10X10 | MQFP | 44 | PLASTIC | PLASTIC | Yes | 10.01mm | 10.01mm | 2.02mm | 0.80mm |
QAQ | Q44.10X10A | TQFP-EP | 44 | PLASTIC | PLASTIC | Yes | 10.01mm | 10.01mm | 0.00mm | 0.00mm |
QAR | Q44.10X10A | TQFP-EP | 44 | PLASTIC | PLASTIC | Yes | 10.01mm | 10.01mm | 0.00mm | 0.00mm |
QAS | Q80.10X10 | LQFP | 80 | PLASTIC | PLASTIC | Yes | 9.98mm | 9.98mm | 0.00mm | 0.00mm |
QAT | Q80.10X10 | LQFP | 80 | PLASTIC | PLASTIC | Yes | 9.98mm | 9.98mm | 0.00mm | 0.00mm |
QBA | Q64.10X10D | TQFP | 64 | PLASTIC | Yes | 10.01mm | 10.01mm | 1.00mm | 0.50mm | |
QDA | Q64.14X14 | MQFP | 64 | PLASTIC | PLASTIC | Yes | 14.00mm | 14.00mm | 0.18mm | 0.80mm |
QDC | Q64.14X14 | MQFP-HS | 64 | PLASTIC | PLASTIC | Yes | 14.00mm | 14.00mm | 0.18mm | 0.80mm |
QED | Q128.14X14 | LQFP | 128 | PLASTIC | PLASTIC | Yes | 14.00mm | 14.00mm | 1.40mm | 0.40mm |
QEE | Q128.14X14 | LQFP | 128 | PLASTIC | PLASTIC | Yes | 14.00mm | 14.00mm | 1.40mm | 0.40mm |
QEF | Q128.14X14 | LQFP | 128 | PLASTIC | PLASTIC | Yes | 14.00mm | 14.00mm | 1.40mm | 0.40mm |
QFE | MDP0055 | MQFP | 128 | PLASTIC | PLASTIC | Yes | 19.99mm | 14.00mm | 2.75mm | 0.50mm |
QGS | Q80.14X20 | MQFP | 80 | PLASTIC | PLASTIC | Yes | 19.99mm | 14.00mm | 2.70mm | 0.80mm |
QHR | Q100.14X20 | MQFP | 100 | PLASTIC | PLASTIC | Yes | 19.99mm | 14.00mm | 2.72mm | 0.65mm |
QHU | Q100.14X20 | MQFP-HS | 100 | PLASTIC | PLASTIC | Yes | 19.99mm | 14.00mm | 2.72mm | 0.65mm |
QHW | Q100.14X20 | MQFP-HS | 100 | PLASTIC | PLASTIC | Yes | 19.99mm | 14.00mm | 2.72mm | 0.65mm |
QHX | ADT001 | PQFP | 100 | PLASTIC | PLASTIC | Yes | 14.00mm | 19.99mm | 0.00mm | 0.00mm |
QHY | ADT001 | PQFP | 100 | PLASTIC | PLASTIC | Yes | 14.00mm | 19.99mm | 0.00mm | 0.00mm |
QJH | Q120.28X28 | MQFP-HS | 120 | PLASTIC | PLASTIC | Yes | 27.94mm | 27.94mm | 3.42mm | 0.80mm |
QKE | Q160.28X28 | NA | 160 | PLASTIC | Yes | 27.94mm | 27.94mm | 0.16mm | ||
QKG | Q160.28X28 | NA | 160 | PLASTIC | Yes | 27.94mm | 27.94mm | 0.16mm | ||
QKP | Q160.28X28 | NA | 160 | PLASTIC | Yes | 27.94mm | 27.94mm | 0.16mm | ||
QKT | ADT001 | MQFP | 160 | PLASTIC | Yes | 27.99mm | 27.99mm | |||
QKU | ADT001 | MQFP | 160 | PLASTIC | Yes | 27.99mm | 27.99mm | |||
QKV | ADT001 | PQFP | 160 | PLASTIC | PLASTIC | Yes | 27.99mm | 27.99mm | 0.00mm | 0.00mm |
QLE | Q208.28X28D | PQFP-HS | 208 | PLASTIC | PLASTIC | Yes | 27.99mm | 27.99mm | 3.32mm | 0.50mm |
QLF | ADT001 | PQFP | 208 | PLASTIC | PLASTIC | Yes | 27.99mm | 27.99mm | 0.00mm | 0.00mm |
QLG | ADT001 | LQFP | 208 | PLASTIC | PLASTIC | Yes | 27.99mm | 27.99mm | 0.00mm | 0.00mm |
QLH | Q208.28X28E | PQFP-HS | 208 | PLASTIC | PLASTIC | Yes | 27.99mm | 27.99mm | 3.32mm | 0.50mm |
QLJ | Q160.24X24 | LQFP | 160 | PLASTIC | PLASTIC | Yes | 24.00mm | 24.00mm | 1.40mm | 0.50mm |
QLK | ADT001 | LQFP | 160 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm |
QMB | Q48.7X7A | LQFP | 48 | PLASTIC | PLASTIC | Yes | 7.01mm | 7.01mm | 0.00mm | 0.50mm |
QMD | Q48.7X7D | LQFP | 48 | PLASTIC | Yes | 7.01mm | 7.01mm | 0.00mm | 0.50mm | |
QMM | Q48.7X7 | TQFP | 48 | PLASTIC | PLASTIC | Yes | 7.01mm | 7.01mm | 0.00mm | 0.00mm |
QMN | Q32.7X7 | TQFP | 32 | PLASTIC | PLASTIC | Yes | 7.01mm | 7.01mm | 1.00mm | 0.80mm |
QMP | Q48.7X7B | TQFP-EP | 48 | PLASTIC | PLASTIC | Yes | 7.01mm | 7.01mm | 0.00mm | 0.50mm |