The Renesas Starter Kit for RX62G is intended as a user-friendly introductory and evaluation tool for the RX62G microcontroller.

Features

The board also provides a useful platform for evaluating the Renesas suite of development tools for coding and debugging, using High-performance Embedded Workshop*1 as well as programming the device using E1 emulator and/or Flash Development Toolkit.

 

*1 You can use the Renesas Starter Kit for RX62G in CubeSuite+. Please download the evaluation version of CubeSuite+ from here and sample code for CubeSuite+ from here.

 

The Renesas Starter Kit for RX62G may be connected to the host PC using a simple RS232 serial connection or via the included USB E1 on chip debugging interface.

     

The purpose of the board is to enable the user to evaluate the capabilities of the device and its peripherals by giving the user a simple platform on which code can be run only minutes from opening box. It can also prove an invaluable tool in development by providing a useful test platform for code already debugged using one of our more powerful emulation tools.

 

Block Diagram

 

Layout and Specification

The LCD display module is supplied as a detachable sub-board. The board dimensions are 100 mm by 120 mm, detailed dimensions are available in the user manual.

 

Item Specification
Microcontroller R5F562GAADFP
Input Clock Main: 12.5 MHz
Potentiometer Single-turn, 10 kΩ
LED Power Indicator: green x 1
Boot Indicator: orange x 1
User: green x 1, orange x 1, red x 2
Switch Reset x 1
User/Boot x 1
User x 2
DC Power Jack 5 V Input
E1 Connector 14-pin box header
E20 Connector 38-pin Mictor Connector
RS232 Serial Connector 9-pin DSUB
LCD Display Connector 14-pin socket
CAN Connector 2.54 mm pitch, 3-pin (CAN BUS line x 2, GND x 1)
LIN Connector 2.54 mm pitch, 3-pin (VBAT x 1, LIN BUS line x 1, GND x 1)
Microcontroller Pin Header 2.54 mm pitch, , 36-pin x 4 (J1 to J4)
Application Board Interface 2.54 mm pitch, 26-pin x 2 (JA1, JA2), 24-pin x 2 (JA5, JA6)

 

* E20 Connector, Microcontroller Pin Header and Application Board Interface are not contained in the product.

 

* The potentiometer is fitted to offer an easy way of supplying a variable analog input to the controller. It does not necessarily reflect the accuracy of the controllers ADC. Please see the device manual for details.
Manufacturer Name: PIHER INTERNATIONAL CORPORATION
Part Number: N6R (6 mm RoHS reflowable potentiometer)

 

Configuration

  • CPU Board
  • Detachable LCD Display Module
  • Detachable AD Adjustment Shaft
  • E1 Emulator
  • Connection Cable (USB Cable, User Interface Cable)
  • Quick Start Guide
  • CD-ROM
    - Documents: User Manual, Tutorial, and more
    - IDE: High-performance Embedded Workshop
    - C Compiler: C/C++ Compiler Package for RX Family Evaluation Version
    - Debugger: E1/E20 Emulator Debugger

 

Notes

  • The C/C++ Compiler Package for RX Family Evaluation Version does not come with technical support services. In addition, The C/C++ Compiler Package for RX Family Evaluation Version has some restrictions compared to the Product Version.
    Trial period: 60 days
    The link size will be limited to 128 KB after 60 days.

 

PC System Requirements

  • IBM PC/AT or compatible PC (USB interface necessary) *1
  • Intel Pentium Ⅲ 600 MHz or higher *3
  • Memory 128 MB or higher
  • Microsoft Windows 7 / Windows XP / Windows Vista *2 (other than the listed OS is not supported)

*1: IBM and PC/AT are registered trademarks of International Business Machines Corporation of the U.S.

*2: MS, MS-DOS and Windows are registered trademarks of Microsoft Corporation of the U.S. No support for Windows Vista® 64-bit editions.
*3:Pentium is a trademark of Intel Corporation of the U.S.

 

Ordering Information

This product can be purchased through the normal sales channels.

Product Name Debugger Supplied

Part Number

(Ordering Number)

Availability
Renesas Starter Kit for RX62G E1 R0K50562GS000BE Available

Information on the discontinuation of E1 emulator production and on its successor products

We have already discontinued production of the E1 emulator due to components of the product having reached their EOL (end of life, i.e. end of production). Please click on the following link to confirm the details and our successor products.

>> Tool News: [Notification] Advance Notice of E1 Emulator Product End of Life (EOL)

The Renesas Starter Kit which includes the E1 emulator is for sale as long as stocks last. There are no changes to the included emulator.

Target Devices

Family Group
RX Family
  • RX62G (Scheduled to be supported)

Information supporting development tools

Title Description
My Renesas Create a My Renesas account to use our tool download services,receive e-newsletter/update notifications, and take advantage of our other services.
e-learning Information for studying and learning about microcontrollers and microprocessors.
FAQ Frequently asked questions and useful hints for development.
Forum A forum and community site to share technical information,
questions and opinions with others who use Renesas MCU's.
Tool News Tool release information and other important information.
Operating Environment Information on system requirements and operating environment for the latest version of tools.
Tool Environmental Information Information on RoHS compliance of tools.
Info on Discontinued Products A list of Renesas software and tools that have been discontinued and are no longer being offered for new projects.

Tool Information

Tools Orderable Part Number (s) Production Status Manufacturer Suggested Single Tool Price
SPQ
Description Distributor Stock Distributors Distributor Purchase Buy Direct
R0K50562GS000BE Mass Production Renesas call 1 Renesas Starter Kit for RX62G 0 Contato Distribuidor -

Note: Distributor Prices may vary from the stated budgetary price. The pricing and availability information on this site is based on information provided by Renesas’ authorized distributors and is subject to change without notice. By selecting a distributor from this page, you will be redirected from the Renesas site to the distributor’s website to complete a purchase. The distributors are independent from Renesas and maintain their own terms and conditions of sale. Renesas disclaims all representations and warranties, express and implied, with respect to transactions between distributors and their end customers.