The Renesas Starter Kit for RX111 is intended as a user-friendly introductory and evaluation tool for the RX111 microcontroller.

  

Features

The board also provides a useful platform for evaluating the Renesas suite of development tools for coding and debugging, using CubeSuite+.

Renesas Starter Kit for RX111 may be connected to the host PC using the included USB E1 on chip debugging interface.

The purpose of the board is to enable the user to evaluate the capabilities of the device and its peripherals by giving the user a simple platform on which code can be run only minutes from opening box. It can also prove an invaluable tool in development by providing a useful test platform for code already debugged using one of our more powerful emulation tools.

* CubeSuite+ is not generally promoted to the U.S. and European customers. Customers in the U.S. and Europe who are interested in CubeSuite+ are requested to contact our regional marketing departments for details.

 

Product Limitation

Renesas Starter Kit for RX111 Product Limitation (16 Oct 2013)

A limitation exists with the board used on a batch of Renesas Starter Kit for RX111 Products.

Serial Numbers Affected: 00045380 to 00045879 inclusive.

Limitation:
The RSKRX111 board 3.3V supply is actual at 3.8V.

Explanation:
By mistaken voltage regulator mounting, regulator does not provide 3.3V.

Work-around:
Please modify the RSKRX111 board as follows.
This modification will provide 3.3V.

Remove R103 and replace R104 with 0R resistor.
Link J7 should be left open.

 

Block Diagram

  

Layout and Specification

Monochrome LCD Board PmodTM Compatible* is supplied as a detachable sub-board. The board dimensions are 120 mm by 100 mm, detailed dimensions are available in the user manual.

* PmodTM is the trademark of Digilent Inc.

 

Item Specification
Microcontroller RX111 (R5F51115ADFM)
On-board Memory I2C EEPROM (R1EX24016ASAS0A) : 16K-bit
Input Clock Main: 16 MHz
Sub: 32.768 kHz
Potentiometer Single-turn, 10 kΩ
LED Power indicator: green x 1
User: green x 1, orange x 1, red x 2
Switch Reset x 1
User x 3
DC Power Jack 5 V Input
E1 Header 14-pin box header
USB Connector USB CH0-Function: USB MiniB
USB CH0-Host: USB TypeA
LIN Connector 2.54mm pitch, 3-pin (VBAT x 1, LIN Bus Line x 1, GND x 1)
USB to Serial Converter
Interface
RL78/G1C (R5F10JBCANA)
USB Connector (USB MiniB)
Pmod Connector 2.54mm pitch, 12-pin x 2 (PMOD1, PMOD2)
Microcontroller Pin Header 2.54 mm pitch, 36-pin x 4 (J1, J2, J3, J4)
Application Board Interface 2.54 mm pitch, 26-pin x 2 (JA1, JA2), 24-pin x 2 (JA5, JA6)
BUS Interface Option 2.54 mm pitch, 50-pin (JA3)

 

* Microcontroller Pin Header and Application Board Interface are not contained in the product.

 

* The potentiometer is fitted to offer an easy way of supplying a variable analog input to the controller. It does not necessarily reflect the accuracy of the controllers ADC. Please see the device manual for details.
Manufacturer Name: PIHER INTERNATIONAL CORPORATION
Part Number: N6R (6 mm RoHS reflowable potentiometer)

 

Configuration

[Kit with Renesas CubeSuite+]

  • CPU Board
  • Monochrome LCD Board PmodTM Compatible
  • Detachable AD Adjustment Shaft
  • E1 Emulator
  • Connection Cable (USB Cable, User Interface Cable)
  • Quick Start Guide
  • DVD-ROM
- Documents:
User Manual, Tutorial, and more
- IDE:
CubeSuite+ (Evaluation Software)
C/C++ Compiler Package for RX Family Evaluation Version
E1 Emulator Debugger
- Flash Memory Programmer:
Renesas Flash Programmer (Evaluation Software)

Notes

The CubeSuite+ Evaluation Software does not come with technical support services. In addition, The CubeSuite+ Evaluation Software has some restrictions compared to the Product Version.

The C/C++ Compiler Package for RX Family Evaluation Version does not come with technical support services. In addition, The C/C++ Compiler Package for RX Family Evaluation Version has some restrictions compared to the Product Version.

 

Trial period: 60 days

The link size will be limited to 128 KB after 60 days.

 

The Renesas Flash Programmer Evaluation Software does not come with technical support services.

[Kit with e2studio]

  • CPU Board
  • Monochrome LCD Board PmodTM Compatible
  • Detachable AD Adjustment Shaft
  • E1 Emulator
  • Connection Cable (USB Cable, User Interface Cable)
  • Quick Start Guide
  • DVD-ROM
- Documents:
User Manual, Tutorial, and more
- IDE:
e2studio
C/C++ Compiler Package for RX Family Evaluation Version
E1 Emulator Debugger
and more

The C/C++ Compiler Package for RX Family Evaluation Version does not come with technical support services. In addition, The C/C++ Compiler Package for RX Family Evaluation Version has some restrictions compared to the Product Version.

 

Trial period: 60 days

The link size will be limited to 128 KB after 60 days.

PC System Requirements

[Kit with CubeSuite+]

  • IBM PC/AT or compatible PC (USB 2.0 interface necessary) *1
  • Processor 1GHz or higher (must support hyper-threading, multi-core CPUs)
  • Memory 2GB or more recommended. Minumum requirement is 1GB or more (64-bit Windows requires 2GB or more) *2
  • Display 1024 x 768 or higher resolution, 65,535 or more colors
  • Microsoft Windows XP / Windows Vista / Windows 7  *2 (other than the listed OS is not supported)

*1: IBM and PC/AT are registered trademarks of International Business Machines Corporation of the U.S.
*2: Windows are registered trademarks of Microsoft Corporation of the U.S.

 

[Kit with e2studio]

  • IBM PC/AT or compatible PC (USB 2.0 interface necessary) *1
  • Processor 1.6 GHz or higher
  • Memory 1 GB or more recommended.
  • Microsoft Windows XP / Windows 7 *2 (other than the listed OS is not supported)

*1: IBM and PC/AT are registered trademarks of International Business Machines Corporation of the U.S.
*2: Windows are registered trademarks of Microsoft Corporation of the U.S.

 

Ordering Information

This product can be purchased through the normal sales channels.

Product Name Debugger Supplied Part Number
(Ordering Number)
Availability
Renesas Starter Kit for RX111 (Kit with Renesas CubeSuite+)
E1 R0K505111S000BE Available
Renesas Starter Kit for RX111 (Kit with e2studio) E1 YR0K505111S000BE Available

*CubeSuite+ is not generally promoted to the U.S. and European customers. Customers in the U.S. and Europe who are interested in CubeSuite+ are requested to contact our regional marketing departments for details.

Information on the discontinuation of E1 emulator production and on its successor products

We have already discontinued production of the E1 emulator due to components of the product having reached their EOL (end of life, i.e. end of production). Please click on the following link to confirm the details and our successor products.

>> Tool News: [Notification] Advance Notice of E1 Emulator Product End of Life (EOL)

The Renesas Starter Kit which includes the E1 emulator is for sale as long as stocks last. There are no changes to the included emulator.

Target Devices

Family Group
RX Family

Information supporting development tools

Title Description
My Renesas Create a My Renesas account to use our tool download services,receive e-newsletter/update notifications, and take advantage of our other services.
e-learning Information for studying and learning about microcontrollers and microprocessors.
FAQ Frequently asked questions and useful hints for development.
Forum A forum and community site to share technical information,
questions and opinions with others who use Renesas MCU's.
Tool News Tool release information and other important information.
Operating Environment Information on system requirements and operating environment for the latest version of tools.
Tool Environmental Information Information on RoHS compliance of tools.
Info on Discontinued Products A list of Renesas software and tools that have been discontinued and are no longer being offered for new projects.

Tool Information

Tools Orderable Part Number (s) Production Status Manufacturer Suggested Single Tool Price
SPQ
Description Distributor Stock Distributors Distributor Purchase Buy Direct
YR0K505111S000BE Mass Production Renesas call 1 Renesas Starter Kit for RX111 (Kit with e2studio) 1 Digi-Key -
1 Mouser
R0K505111S000BE Mass Production Renesas call 1 Renesas Starter Kit for RX111 (Kit with CubeSuite+) 0 Contato Distribuidor -

Note: Distributor Prices may vary from the stated budgetary price. The pricing and availability information on this site is based on information provided by Renesas’ authorized distributors and is subject to change without notice. By selecting a distributor from this page, you will be redirected from the Renesas site to the distributor’s website to complete a purchase. The distributors are independent from Renesas and maintain their own terms and conditions of sale. Renesas disclaims all representations and warranties, express and implied, with respect to transactions between distributors and their end customers.