X9259EVAL

Quad Digitally-Controlled (XDCP™) Potentiometer Evaluation Board

Description

The X9259EVAL board is used to evaluate the X9259 single supply/low power/256-tap/2-wire bus, quad digitally-controlled (XDCP™) potentiometer.

The X9259 integrates four digitally controlled potentiometers (XDCP) on a monolithic CMOS integrated circuit. The digitally controlled potentiometers are implemented with a combination of resistor elements and CMOS switches. The position of the wipers are controlled by the user through the 2-wire bus interface. Each potentiometer has a volatile wiper counter register (WCR) and four nonvolatile data registers that can be directly written to and read by the user. The content of the WCR controls the position of the wiper. At power-up, the device recalls the content of the default data registers of each DCP (DR00, DR10, DR20, and DR30) to the corresponding WCR.

Key Features

  • Four separate potentiometers in one package
  • 256 resistor taps–0.4% resolution
  • 2-wire serial interface for write, read and transfer operations of the potentiometer
  • Wiper resistance: 100Ω typical at VCC = 5V
  • 4 nonvolatile data registers for each potentiometer
  • Nonvolatile storage of multiple wiper positions
  • Standby current <5µA max
  • VCC: 2.7V to 5.5V operation
  • 50kΩ version of total resistance
  • Endurance: 100,000 data changes per bit per register
  • 100 year data retention
  • Single supply version of X9258
  • 24 Ld SOIC, 24 Ld TSSOP
  • Low power CMOS

Applications

  • Control
  • Parameter adjustments
  • Signal processing

X9259EVAL Digital Potentiometer Eval Board

X9259EVAL Digital Potentiometer Evaluation Board

Related Products

X9259

Related Videos

28:16
This webinar provides an introductory technical overview of Renesas' analog signal path products.
28:16
This webinar provides an introductory technical overview of Renesas' analog signal path products.
28:16
This webinar provides an introductory technical overview of Renesas' analog signal path products.

Tool Information

Tools Orderable Part Number (s) Production Status Manufacturer Suggested Single Tool Price
SPQ
Description Distributor Stock Distributors Distributor Purchase Buy Direct
X9259EVAL Mass Production Renesas $275.00 1 0 Contato Distribuidor -

Note: Distributor Prices may vary from the stated budgetary price. The pricing and availability information on this site is based on information provided by Renesas’ authorized distributors and is subject to change without notice. By selecting a distributor from this page, you will be redirected from the Renesas site to the distributor’s website to complete a purchase. The distributors are independent from Renesas and maintain their own terms and conditions of sale. Renesas disclaims all representations and warranties, express and implied, with respect to transactions between distributors and their end customers.

Disclaimer: THIS MATERIAL IS PROVIDED “AS-IS” FOR EVALUATION PURPOSES ONLY. RENESAS ELECTRONICS CORPORATION AND ITS SUBSIDIARIES (collectively, “Renesas”) DISCLAIM ALL WARRANTIES, INCLUDING WITHOUT LIMITATION, FITNESS FOR A PARTICULAR PURPOSE AND MERCHANTABILITY. Renesas provides evaluation platforms and design proposals to help our customers to develop products. However, factors beyond Renesas' control, including without limitation, component variations, temperature changes and PCB layout, could significantly affect the product performance. It is the user’s responsibility to verify the actual circuit performance.