QB-78K0KC2L-TB
Overview
As a CPU board usable in connection with the on-chip debugging emulator E1 or MINICUBE2, this product achieves simple and easy evaluation of the target MCU.
Features
- Built-in 78K0/KC2-L (μPD78F0588GA) MCU
- Operatable at high speed with the 10 MHz system clock (oscillator equipped) (when supplied with 2.7 to 5.5V)
- Use SSP-T7-FL(Seiko Instruments Inc.) for sub clock.
- Equipped with universal area (2.54mm pitch)
- Both flash memory programming and on-chip debugging supported (TOOL0/TOOL1 pins)
- Lead-free (Pb-free)
Option Products (for Connection with the E1 Emulator)
The CPU board is provided with a 16-pin/2.54mm pitch connector for the connection with MINICUBE2. Connecting it to the E1 emulator, whose user interface cable has a 14-pin/2.54mm pitch connector, requires the optional adapter QB-F14T16-01.
See QB-F14T16-01 User's Manual (14-Pin to 16-Pin Conversion Adapter for E1 Emulator) for the details.
Target Devices
Family | Group |
---|---|
78K Family |
Information Supporting Development Tools
Title | Description |
---|---|
My Renesas | Create a My Renesas account to use our tool download services,receive e-newsletter/update notifications, and take advantage of our other services. |
e-learning | Information for studying and learning about microcontrollers and microprocessors. |
FAQ | Frequently asked questions and useful hints for development. |
Forum | A forum and community site to share technical information, questions and opinions with others who use Renesas MCU's. |
Tool News | Tool release information and other important information. |
Operating Environment | Information on system requirements and operating environment for the latest version of tools. |
Tool Environmental Information | Information on RoHS compliance of tools. |
Info on Discontinued Products | A list of Renesas software and tools that have been discontinued and are no longer being offered for new projects. |