ISL8024EVAL3Z, ISL8023EVAL3Z & ISL8023AEVAL3Z

Compact Synchronous Buck Regulator Evaluation Boards

Description

The ISL8024EVAL3Z, ISL8023EVAL3Z and ISL8023AEVAL3Z kits are intended for use by individuals with requirements for point-of-load (POL) applications sourcing from 2.7V to 5.5V. These simple smallest factor evaluation boards are used to quickly and easily demonstrate the performance of the ISL8024, ISL8023 and ISL8023A low quiescent high efficiency synchronous buck regulators.

Eval Board Base Part
ISL8023EVAL3Z ISL8023
ISL8023AEVAL3Z ISL8023
ISL8024EVAL3Z ISL8024

Key Features

  • High efficiency synchronous buck regulator with up to 95% efficiency
  • 0.8% reference accuracy over temperature/load/line
  • Start-up with pre-biased output
  • Internal soft-start - 1ms or adjustable
  • Soft-stop output discharge during disabled
  • Adjustable frequency from 500kHz to 4MHz - Default at 2MHz
  • External synchronization up to 4MHz
  • Negative OC protection

Applications

  • DC/DC POL modules
  • μC/µP, FPGA and DSP power
  • Plug-in DC/DC modules for routers and switchers
  • Portable instruments
  • Test and measurement systems
  • Li-ion battery powered devices

ISL8023EVAL3Z Synchronous Buck Regulator Eval Board

ISL8023EVAL3Z Synchronous Buck Regulator Eval Board

Related Products

ISL8023
ISL8024

Tool Information

Tools Orderable Part Number (s) Production Status Manufacturer Suggested Single Tool Price
SPQ
Description Distributor Stock Distributors Distributor Purchase Buy Direct
ISL8024EVAL3Z Mass Production Renesas $68.00 1 4 Mouser -
ISL8023EVAL3Z Mass Production Renesas $68.00 1 0 Contato Distribuidor -
ISL8023AEVAL3Z Mass Production Renesas $69.00 1 0 Contato Distribuidor -

Note: Distributor Prices may vary from the stated budgetary price. The pricing and availability information on this site is based on information provided by Renesas’ authorized distributors and is subject to change without notice. By selecting a distributor from this page, you will be redirected from the Renesas site to the distributor’s website to complete a purchase. The distributors are independent from Renesas and maintain their own terms and conditions of sale. Renesas disclaims all representations and warranties, express and implied, with respect to transactions between distributors and their end customers.

Disclaimer: THIS MATERIAL IS PROVIDED “AS-IS” FOR EVALUATION PURPOSES ONLY. RENESAS ELECTRONICS CORPORATION AND ITS SUBSIDIARIES (collectively, “Renesas”) DISCLAIM ALL WARRANTIES, INCLUDING WITHOUT LIMITATION, FITNESS FOR A PARTICULAR PURPOSE AND MERCHANTABILITY. Renesas provides evaluation platforms and design proposals to help our customers to develop products. However, factors beyond Renesas' control, including without limitation, component variations, temperature changes and PCB layout, could significantly affect the product performance. It is the user’s responsibility to verify the actual circuit performance.