ISL6251EVAL1Z

Low Cost Multi-Chemistry Battery Charger Controller Evaluation Board

Description

The ISL6251EVAL1Z QSOP evaluations board is used to demonstrate the performance of the ISL6251 low cost multi-chemistry battery charger controller.

The ISL6251 is a highly integrated battery charger controller for Li-ion, Li-ion polymer and NiMH batteries. High efficiency is achieved by a synchronous buck topology and the use of a MOSFET, instead of a diode, for selecting power from the adapter or battery. The low-side MOSFET emulates a diode at light loads to improve the light load efficiency and prevent system bus boosting.

Key Features

  • ±0.5% charge voltage accuracy (-10 °C to +100 °C)
  • ±3% accurate input current limit
  • ±3% accurate battery charge current limit
  • ±25% accurate battery trickle charge current limit (ISL6251A)
  • Programmable charge current limit, adapter current limit and charge voltage
  • Fixed 300kHz PWM synchronous buck controller with diode emulation at light load
  • Output for current drawn from AC adapter
  • AC adapter present indicator
  • Fast input current limit response
  • Input voltage range 7V to 25V
  • Support 2, 3 and 4-cell battery packs
  • Up to 17.64V battery voltage set point
  • Thermal shutdown
  • Support pulse charging
  • Less than 10µA battery leakage current
  • Charge any battery chemistry: Li-ion, NiCd, NiMH, etc.
  • Pb-free plus anneal available (RoHS compliant)

Applications

  • Notebook, desknote and sub-notebook computers
  • Personal digital assistant

ISL6251EVAL1Z QSOP Battery Charger Controller Eval Board

ISL6251EVAL1Z Battery Charger Controller Eval Board

Related Products

ISL6251
ISL6251A

Tool Information

Tools Orderable Part Number (s) Production Status Manufacturer Suggested Single Tool Price
SPQ
Description Distributor Stock Distributors Distributor Purchase Buy Direct
ISL6251EVAL1Z Mass Production Renesas $137.50 1 0 Contato Distribuidor -

Note: Distributor Prices may vary from the stated budgetary price. The pricing and availability information on this site is based on information provided by Renesas’ authorized distributors and is subject to change without notice. By selecting a distributor from this page, you will be redirected from the Renesas site to the distributor’s website to complete a purchase. The distributors are independent from Renesas and maintain their own terms and conditions of sale. Renesas disclaims all representations and warranties, express and implied, with respect to transactions between distributors and their end customers.

Disclaimer: THIS MATERIAL IS PROVIDED “AS-IS” FOR EVALUATION PURPOSES ONLY. RENESAS ELECTRONICS CORPORATION AND ITS SUBSIDIARIES (collectively, “Renesas”) DISCLAIM ALL WARRANTIES, INCLUDING WITHOUT LIMITATION, FITNESS FOR A PARTICULAR PURPOSE AND MERCHANTABILITY. Renesas provides evaluation platforms and design proposals to help our customers to develop products. However, factors beyond Renesas' control, including without limitation, component variations, temperature changes and PCB layout, could significantly affect the product performance. It is the user’s responsibility to verify the actual circuit performance.