ISL62381xEVAL1Z, ISL62382xEVAL1Z

High-Efficiency, Quad or Triple-Output System Power Supply Controller Evaluation Boards

Description

The ISL62381LOEVAL1Z, ISL62381HIEVAL1Z, ISL62382LOEVAL1Z and ISL62382HIEVAL1Z evaluation boards are used to demonstrate the performance of ISL62381 and ISL62382 quad-output controllers. The ISL62381 and ISL62382 controller include two pulse-width modulation (PWM) controllers featured with Renesas' patented R3 technology, adjustable from 0.6V to 5.5V, and two linear regulators, LDO5 and LDO3, that generate a fixed 5V and an adjustable output respectively.

Four different evaluation boards provide flexible evaluation options:

Evaluation Board Channel-1 Channel-2 OCP
ISL62381LOEVAL1Z 3.3V/8A 5V/8A ~10A
ISL62381HIEVAL1Z 1.05V/15A 1.5V/15A ~20A
ISL62382LOEVAL1Z 3.3V/8A 5V/8A ~10A
ISL62382HIEVAL1Z 1.05V/15A 1.5V/15A ~20A

Key Features

  • Two independent enable switches
  • Two LED power-good (PGOOD) indicators
  • Multiple test points
  • Included with each switching channel is an on-board dynamic load generator for evaluating the transient-load response

Applications

  • Notebook and sub-notebook computers
  • PDAs and mobile communication devices
  • 3-cell and 4-cell Li+ battery powered devices
  • General purpose switching buck regulators

ISL6238xxEVAL1Z Power Supply Controller Eval Board

ISL6238xxEVAL1Z Evaluation Board

Related Products

ISL62381
ISL62382

Tool Information

Tools Orderable Part Number (s) Production Status Manufacturer Suggested Single Tool Price
SPQ
Description Distributor Stock Distributors Distributor Purchase Buy Direct
ISL62382LOEVAL1Z Mass Production Renesas $105.60 1 0 Contato Distribuidor -
ISL62382HIEVAL1Z Mass Production Renesas $105.60 1 0 Contato Distribuidor -
ISL62381LOEVAL1Z Mass Production Renesas $105.60 1 0 Contato Distribuidor -
ISL62381HIEVAL1Z Mass Production Renesas $105.60 1 0 Contato Distribuidor -

Note: Distributor Prices may vary from the stated budgetary price. The pricing and availability information on this site is based on information provided by Renesas’ authorized distributors and is subject to change without notice. By selecting a distributor from this page, you will be redirected from the Renesas site to the distributor’s website to complete a purchase. The distributors are independent from Renesas and maintain their own terms and conditions of sale. Renesas disclaims all representations and warranties, express and implied, with respect to transactions between distributors and their end customers.

Disclaimer: THIS MATERIAL IS PROVIDED “AS-IS” FOR EVALUATION PURPOSES ONLY. RENESAS ELECTRONICS CORPORATION AND ITS SUBSIDIARIES (collectively, “Renesas”) DISCLAIM ALL WARRANTIES, INCLUDING WITHOUT LIMITATION, FITNESS FOR A PARTICULAR PURPOSE AND MERCHANTABILITY. Renesas provides evaluation platforms and design proposals to help our customers to develop products. However, factors beyond Renesas' control, including without limitation, component variations, temperature changes and PCB layout, could significantly affect the product performance. It is the user’s responsibility to verify the actual circuit performance.