HI5960SOICEVAL1, HI5860SOICEVAL1

12- and 14-Bit, 130 MSPS, High Speed D/A Converter Evaluation Boards

Description

The HI5860SOICEVAL1 and HI5960SOICEVAL1 evaluation boards provide a quick and easy method for evaluating the HI5860 and HI5960 (12- or 14-bit), 125MSPS high speed DACs. The board is configured so that the converter outputs differential current into a transformer circuit to form an output voltage. The amount of current out of the DAC is determined by an external resistor and either an internal or external reference voltage. The CMOS digital inputs have optional external termination resistors. The evaluation board includes a VME digital interface that is compatible with all previous Renesas D/A converter evaluation boards.

Key Features

  • 125MSPS 12- or 14-Bit CMOS DAC
  • Also can be used to evaluate the 8- and 10-bit versions, the HI5660 and HI5760
  • Transformer-coupled or single-ended SMA outputs
  • Easily selectable internal or external reference

Applications

  • Cellular basestations
  • WLL, basestation and subscriber units
  • Medical/Test instrumentation
  • Wireless communications systems
  • Direct digital frequency synthesis
  • High resolution imaging systems
  • Arbitrary waveform generators

HI5x60SOICEVAL1 12- & 14-Bit High Speed DAC Eval Boards

HI5x60SOICEVAL1 Evaluation Boards

HI5x60SOICEVAL1 Evaluation System Setup Block Diagram

HI5x60SOICEVAL1 Evaluation System Setup
Block Diagram

Related Products

HI5960
HI5860

Tool Information

Tools Orderable Part Number (s) Production Status Manufacturer Suggested Single Tool Price
SPQ
Description Distributor Stock Distributors Distributor Purchase Buy Direct
HI5960SOICEVAL1 Mass Production Renesas $226.88 1 0 Contato Distribuidor -

Note: Distributor Prices may vary from the stated budgetary price. The pricing and availability information on this site is based on information provided by Renesas’ authorized distributors and is subject to change without notice. By selecting a distributor from this page, you will be redirected from the Renesas site to the distributor’s website to complete a purchase. The distributors are independent from Renesas and maintain their own terms and conditions of sale. Renesas disclaims all representations and warranties, express and implied, with respect to transactions between distributors and their end customers.

Disclaimer: THIS MATERIAL IS PROVIDED “AS-IS” FOR EVALUATION PURPOSES ONLY. RENESAS ELECTRONICS CORPORATION AND ITS SUBSIDIARIES (collectively, “Renesas”) DISCLAIM ALL WARRANTIES, INCLUDING WITHOUT LIMITATION, FITNESS FOR A PARTICULAR PURPOSE AND MERCHANTABILITY. Renesas provides evaluation platforms and design proposals to help our customers to develop products. However, factors beyond Renesas' control, including without limitation, component variations, temperature changes and PCB layout, could significantly affect the product performance. It is the user’s responsibility to verify the actual circuit performance.