This solution solves the problem of low-power display technology across a broad array of products. The low-power RL78 MCU is a great complement to E Ink’s electronic paper technology. Together they provide an extremely low-power, thin, flexible segmented display solution at a very affordable price. This kit provides a simple solution which covers the system intelligence and software drivers needed to evaluate your design before going to mass production.

Low Power Display Solution Kit

Key Features include:

  • Zero Power viewing (static)
  • Thin (360-600um)
  • Rugged: non-glass and shatterproof
  • Daylight readable and 180° viewing angle
  • Flexible design: can be made into any 2D shape

Low Power Display Solution Kit:

  • RL78/G14 RPB (Part No: YRPBRL78G14)
  • E Ink daughterboard with E Ink display (Part No: YDBRL78EINK)
  • Software drivers for the E Ink display
  • Demonstration and evaluation GUI

Document

Pictures

Partners

Eink

E Ink Corporation is the creator of electronic ink — the optical component of a proprietary film used in Electronic Paper Displays. Although futuristic in concept, electronic ink is a straightforward fusion of existing knowledge in chemistry, physics and electronics. E Ink displays offer high contrast, superior paper-like readability and low power consumption, drawing power only when switching the display.

E Ink Corportation
733 Concord Avenue
Cambridge, MA 02138
Phone: 617.499.6000
info@eink.com

 

BNS Solutions

BNS Solutions is an engineering and technical marketing consulting firm specializing in embedded systems, battery system design, portable product design, wireless, and PC connectivity. Our forte is creating simple and accurate interfaces between products and the real world. Our experience in the manufacturing, instrumentation, and battery worlds results in successful and cost effective designs.

BNS Solutions can take a product from concept through production, or assist anywhere along the way. Our designs include high volume consumer products, industrial products, portable systems, machine control, IC evaluation hardware and software, temperature and environmental measurements, data logging, smart battery systems, video systems, and PC interfacing hardware and software. BNS Solutions has proven to be an innovator in all the industries we serve. BNS Solutions’ customers have won industry and best of show awards and have been awarded over 45 patents based on our work.

BNS Solutions has developed a cohesive team, an extended network of engineers and technically-oriented consultants, and a reputation for providing innovative solutions.

Physical Address:
153 Washington Street
Walpole, MA 02032

Mailing Address:
Post Office Box 508
Walpole, MA 02081

Phone: 508.668.6132
Fax: 508.668.5377
info@eink.com

Target MCUs

Tool Information

Tools Orderable Part Number (s) Production Status Manufacturer Suggested Single Tool Price
SPQ
Description Distributor Stock Distributors Distributor Purchase Buy Direct
YLPDSKRL78EINK Mass Production Renesas call 1 Low Power Display Solution Kit 0 Contato Distribuidor -

Note: Distributor Prices may vary from the stated budgetary price. The pricing and availability information on this site is based on information provided by Renesas’ authorized distributors and is subject to change without notice. By selecting a distributor from this page, you will be redirected from the Renesas site to the distributor’s website to complete a purchase. The distributors are independent from Renesas and maintain their own terms and conditions of sale. Renesas disclaims all representations and warranties, express and implied, with respect to transactions between distributors and their end customers.