Renesas' interface portfolio includes 6-channel bidirectional, auto-direction sensing, level translators that simply the interface between two logic ICs operating at different supply voltages, and 2-wire bus buffers that are designed to improve data transmission speed on SMBus or similar 2-wire serial bus interfaces.

descriptionDocumentation

Title language Type Format File Size Date Sort descending
Application Notes & White Papers
An Overview of Electromagnetic and Lightning Induced Voltage Transients Application Note PDF 677 KB
R15AN0002: RS-485 Transient Protection in Industrial DC-Supply Buses Application Note PDF 178 KB
LVPECL to HCSL Level Translation and Termination Application Note PDF 526 KB
AN1637: Level Shifting Down to 1.8V Using 3.3V I2C Buffers Application Note PDF 303 KB