The 84314 is a general purpose quad output frequency synthesizer. When the device uses parallel loading, the M bits are programmable and the output divider is hard-wired for divide by 2 thus providing a frequency range of 125MHz to 350MHz. In serial programming mode, the M bits are programmable and the output divider can be set for either divide by 2 or divide by 4, providing a frequency range of 62.5MHz to 350MHz. The low cycle-cycle jitter and broad frequency range of the 84314 make it an ideal clock generator for a variety of demanding applications which require high performance.

Features

  • Fully integrated PLL
  • 4 differential 3.3V or 2.5V LVPECL outputs
  • Selectable crystal oscillator interface or LVCMOS TEST_CLK input
  • Output frequency range: 62.5MHz to 350MHz
  • VCO range: 250MHz to 700MHz
  • Parallel interface for programming counter and output dividers during power-up
  • Serial 3 wire interface
  • Cycle-to-cycle jitter: 23ps (typical)
  • Output skew: 16ps (typical)
  • Output duty cycle: 49% < odc < 51%, fout <= 125MHz
  • Full 3.3V or mixed 3.3V core, 2.5V operating supply
  • Lead-Free package available
  • 0°C to 85°C ambient operating temperature

Product Options

Part Number Part Status Pkg. Type Lead Count (#) Temp. Grade Pb (Lead) Free Carrier Type Buy Sample
84314AYLF
Obsolete TQFP 32 C Yes Tray
Availability
84314AYLFT
Obsolete TQFP 32 C Yes Reel
Availability

Documentation & Downloads

Title language Type Format File Size Date
Datasheets & Errata
84314 Final Data Sheet Datasheet PDF 350 KB
Application Notes & White Papers
AN-828 Termination - LVPECL Application Note PDF 322 KB
AN-831 The Crystal Load curve Application Note PDF 395 KB
AN-844 Termination - AC Coupling Clock Receivers Application Note PDF 170 KB
AN-842 Thermal Considerations in Package Design and Selection Application Note PDF 495 KB
AN-803 Crystal Timing Budget and Accuracy for IDT Timing Clock Products Application Note PDF 128 KB
AN-840 Jitter Specifications for Timing Signals Application Note PDF 442 KB
AN-838 Peak-to-Peak Jitter Calculations Application Note PDF 115 KB
AN-839 RMS Phase Jitter Application Note PDF 233 KB
AN-832 Timing Budget and Accuracy Application Note PDF 131 KB
AN-834 Hot-Swap Recommendations Application Note PDF 153 KB
AN-837 Overdriving the Crystal Interface Application Note PDF 133 KB
AN-836 Differential Input to Accept Single-ended Levels Application Note PDF 120 KB
AN-835 Differential Input with VCMR being VIH Referenced Application Note PDF 160 KB
AN-830 Quartz Crystal Drive Level Application Note PDF 143 KB
AN-827 Application Relevance of Clock Jitter Application Note PDF 1.15 MB
AN-815 Understanding Jitter Units Application Note PDF 565 KB
AN-802 Crystal-Measuring Oscillator Negative Resistance Application Note PDF 136 KB
AN-801 Crystal-High Drive Level Application Note PDF 202 KB
AN-806 Power Supply Noise Rejection Application Note PDF 438 KB
AN-805 Recommended Ferrite Beads Application Note PDF 121 KB
PCNs & PDNs
PDN# : CQ-19-01(R1) Quarterly Market Declined PDN Product Discontinuation Notice PDF 1014 KB
PDN# : CQ-19-01 Quarterly Market Declined PDN Product Discontinuation Notice PDF 537 KB
PCN# : A1602-01(R1) Add Greatek Taiwan as Alternate Assembly Product Change Notice PDF 611 KB
PCN# : A1602-01 Add Greatek Taiwan as Alternate Assembly Product Change Notice PDF 611 KB
PCN# : TB1504-01R1 Qty per Reel Standardization for Selective Packages Product Change Notice PDF 95 KB
PCN# : TB1504-01 Qty per Reel Standardization for Selective Packages Product Change Notice PDF 50 KB
PCN# : A1401-02 Alternate Copper Wire Assembly Site Product Change Notice PDF 36 KB
PCN# : TB1303-01 Change of Carrier Tape for TQFP-32, TQFP-48 Product Change Notice PDF 472 KB
Other
IDT Clock Generation Overview 日本語 Overview PDF 1.83 MB