The 307-03 is a dynamic, serially programmable clock source which is flexible and takes up minimal board space. Output frequencies are programmed via a 3-wire SPI port. An advanced PLL coupled to an array of configurable output dividers and three outputs allows low-jitter generation of frequencies from 200 Hz to 270 MHz. The device can be reprogrammed during operation, making it ideal for applications where many different frequencies are required, or where the output frequency must be determined at run time. Glitch-free frequency transitions, where the clock period changes slightly over many cycles, are possible.
|
|
|
---|---|---|
Type | Title | Date |
Software & Tools - Software | Log in to Download ZIP 6.24 MB | |
1 item
|
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Pkg. Type |
Lead Count (#) |
Temp. Grade |
Pb (Lead) Free |
Carrier Type |
Buy / Sample |
|
---|---|---|---|---|---|---|
Part Number | ||||||
TSSOP | 16 | C | Yes | Tube | ||
TSSOP | 16 | C | Yes | Reel | ||
TSSOP | 16 | I | Yes | Tube | ||
TSSOP | 16 | I | Yes | Reel |