The HI-546, HI-547, HI-548 and HI-549 are analog multiplexers with active overvoltage protection and guaranteed rON matching. Analog input levels may greatly exceed either power supply without damaging the device or disturbing the signal path of other channels. Active protection circuitry assures that signal fidelity is maintained even under fault conditions that would destroy other multiplexers. Analog inputs can withstand constant 70VP-P levels with ±15V supplies. Digital inputs will also sustain continuous faults up to 4V greater than either supply. In addition, signal sources are protected from short circuiting should multiplexer supply loss occur. Each input presents 1kΩ of resistance under this condition. These features make the HI-546, HI-547, HI-548 and HI-549 ideal for use in systems where the analog inputs originate from external equipment or separately powered circuitry. All devices are fabricated with 44V Dielectrically Isolated CMOS technology. The HI-546 is a single 16-Channel, the HI-547 is an 8-Channel differential, the HI-548 is a single 8-Channel and the HI-549 is a 4-Channel differential device. If input overvoltage protection is not needed the HI-506, HI-507, HI-508, HI-509 multiplexers are recommended. For further information see Application Notes AN520 and AN521. For MIL-STD-883 compliant parts, request the HI-546/883, HI-547/883, HI-548/883 and HI-549/883 datasheets.

Features

  • Analog Overvoltage Protection 70VP-P
  • No Channel Interaction During Overvoltage
  • Guaranteed rON Matching
  • Maximum Power Supply 44V
  • Break-Before-Make Switching
  • Analog Signal Range ±15V
  • Access Time (Typical) 500ns
  • Standby Power (Typical) 7.5mW
  • Pb-Free Plus Anneal Available (RoHS Compliant)

Product Options

Part Number Part Status Pkg. Type Carrier Type MOQ Buy Sample
Active CERDIP Tube 25
Availability
Active PDIP Tube 250
Availability
Active SOICN Tube 480
Availability
Active SOICN Reel 2500
Availability
Active SOICN Tube 48
Availability

Documentation

Title language Type Format File Size Date
Datasheets & Errata
HI-546, HI-547, HI-548, HI-549 Datasheet Datasheet PDF 901 KB
Application Notes & White Papers
AN557: Recommended Test Procedures for Analog Switches Application Note PDF 468 KB
AN9867: End of Life Derating: A Necessity or Overkill Application Note PDF 338 KB
AN1032: Analog Multiplexers and Overvoltage Protection Application Note PDF 195 KB
AN1033: Multiplexered Data Acquisition System Considerations Application Note PDF 302 KB
AN1034: CMOS Analog Multiplexers and Switches, Applications Considerations Application Note PDF 300 KB
AN520: CMOS Analog Multiplexers and Switches; Specifications and Application Considerations Application Note PDF 270 KB
PCNs & PDNs
PCN12085 - 8l, 14l, 16l SOIC w/ Gold Bond Wire @ ATP as Alternate Assembly Site Product Change Notice PDF 152 KB
PCN12086 - Alternate Manufacturing Site for Assembly of the Listed Intersil PDIP Packaged Products -Amkor Technology, Philippines (ATP) Product Change Notice PDF 86 KB
PCN11039 - Manufacturing Site Change for Assembly of Intersil Ceramic Dual-In-Line (Frit Seal Cerdip) Products - Amkor (ATP) Muntinlupa City, Philippines Product Change Notice PDF 147 KB
Other
Intersil Space Products Brochure Brochure PDF 3.14 MB
Intersil Commercial Lab Services Brochure PDF 364 KB
PIN19006 - Price Increase for the Listed Renesas Electronics America Products Price Increase Notice PDF 257 KB
PIN17006 - Q1 2017 Price Increase Price Increase Notice PDF 227 KB
PA14064 - Minimum Line Quantity Change Product Advisory PDF 282 KB