The CA3420 is an integrated circuit operational amplifier that combines PMOS transistors and bipolar transistors on a single monolithic chip. The CA3420 BiMOS operational amplifier features gate protected PMOS transistors in the input circuit to provide very high input impedance, very low input currents (less than 1pA). The internal bootstrapping network features a unique guardbanding technique for reducing the doubling of leakage current for every 10oC increase in temperature. The CA3420 operates at total supply voltages from 2V to 20V either single or dual supply. This operational amplifier is internally phase compensated to achieve stable operation in the unity gain follower configuration. Additionally, it has access terminals for a supplementary external capacitor if additional frequency rolloff is desired. Terminals are also provided for use in applications requiring input offset voltage nulling. The use of PMOS in the input stage results in common mode input voltage capability down to 0. 45V below the negative supply terminal, an important attribute for single supply application. The output stage uses a feedback OTA type amplifier that can swing essentially from rail-to-rail. The output driving current of 1. 5mA (Min) is provided by using nonlinear current mirrors.

Features

  • 2V Supply at 300µA Supply Current
  • 1pA Input Current (Typ) (Essentially Constant to 85°C)
  • Rail-to-Rail Output Swing (Drive ±2mA into 1kΩ Load)
  • Pin Compatible with 741 Operational Amplifiers
  • Pb-Free Plus Anneal Available (RoHS Compliant)

Applications

  • pH Probe Amplifiers
  • Picoammeters
  • Electrometer (High Z) Instruments
  • Portable Equipment
  • Inaccessible Field Equipment
  • Battery-Dependent Equipment (Medical and Military)

descriptionDocumentation

Title language Type Format File Size Date
star CA3420 Datasheet Datasheet PDF 320 KB
How to Bias Op-Amps Correctly Application Note PDF 263 KB
AN1993: Voltage Feedback versus Current Feedback Operational Amplifiers Application Note PDF 564 KB
AN1694: The Four Basic Building Blocks of an Op Amp Application Note PDF 357 KB
AN535: Design Considerations for a Data Acquisition System (DAS) Application Note PDF 843 KB
AN9867: End of Life Derating: A Necessity or Overkill Application Note PDF 338 KB
PCN12086 - Alternate Manufacturing Site for Assembly of the Listed Intersil PDIP Packaged Products -Amkor Technology, Philippines (ATP) Product Change Notice PDF 86 KB
Intersil Space Products Brochure Brochure PDF 3.16 MB
Analog ICs Brochure 日本語 Brochure PDF 4.20 MB
General-purpose operational amplifiers and comparators Pamphlet ( D18268EJ2V0PF00 ) Flyer PDF 1.11 MB
TB514: Operational Amplifier Basics Other PDF 519 KB
PIN17006 - Q1 2017 Price Increase Price Increase Notice PDF 227 KB