The 603-25-150 is a 25MHz 3.2 x 2.5mm reference crystal, RoHS compliant and Pb-free.

Features

  • Frequency: 25.000 MHz
  • Resonance Mode: Fundamental
  • Frequency Tolerance @ 25°C: ±20 PPM
  • Operating Temperature Range (TOPR): available in 0 ~ +70°C (commercial) and -40°C ~ +85°C (industrial)

Product Options

Part Number Part Status Pkg. Type Lead Count (#) Temp. Grade Pb (Lead) Free Carrier Type Buy Sample
603-25-150JA4C
Obsolete CLCC 4 C Yes Cut Tape
Availability
603-25-150JA4C8
Obsolete CLCC 4 C Yes Reel
Availability
603-25-150JA4I
Obsolete CLCC 4 I Yes Cut Tape
Availability
603-25-150JA4I8
Obsolete CLCC 4 I Yes Reel
Availability

Documentation & Downloads

Title language Type Format File Size Date
Datasheets & Errata
603-25-150 Datasheet Datasheet PDF 159 KB