Overview

Description

This solution is designed for cordless, rechargeable, battery-powered blender applications, with a battery front end to monitor and control battery life, and a specialized Renesas motor control IC with an integrated FET driver for the motor. In this application, the 24V edge blender has different profiles for different types of blending to preserve battery life and the battery can be easily connected to a stand-alone charging dock.

System Benefits​:

  • The RAJ306010 contains a Renesas RL78 MCU core allowing for compact size, the industry’s lowest current consumption and advanced motor control functionality, including rotor position detection.
  • Integrated motor drive circuitry, including current and voltage sensing for optimized performance.
  • Power products with high efficiency and accuracy, as well as added safety features to support consumer battery-driven systems.

Applications

Applications

  • Cordless, battery-powered small appliances
  • Small appliances with motor control
Image
Winning Combinations

Winning Combinations

Renesas' complementary product portfolios of Analog + Power + Embedded Processing + Connectivity work together to deliver comprehensive solutions. Our product experts have developed "Winning Combinations," compelling product combinations that help our customers accelerate their designs and get to market faster.

Discover More Winning Combinations