IDT's ADC1415S125F1 demo board is suitable for dynamic performance evaluations from low to high IF configuration with LVCMOS output. A data acquisition board can be used to easily analyze the ADC performance in the design and prototyping phase.

Features

  • SMA connector for clock and analog inputs signal
  • CMOS (buffered outputs)
  • Single power supply (on-board regulators)

Product Options

Part Number Part Status Pkg. Code Pkg. Type Lead Count (#) Temp. Grade Pb (Lead) Free Buy Sample
ADC1415S125F1-DB
Obsolete BD0 BOARD 0 I No
Availability

Documentation & Downloads

Title language Type Format File Size Date
User Guides & Manuals
Demo Board Software ADC_1_r04 Manual - Software ZIP 2.33 MB