Package | Name | Package Type | Lead Count | Category | Class | Pb (Lead) Free | Length | Width | Thickness | Pitch |
---|---|---|---|---|---|---|---|---|---|---|
LEJ | L16.4X4F | TQFN | 16 | PLASTIC | PLASTIC | Yes | 3.99mm | 3.99mm | 0.75mm | 0.65mm |
LEK | L16.4X4E | QFN | 16 | PLASTIC | PLASTIC | Yes | 3.99mm | 3.99mm | 0.90mm | 0.65mm |
LEL | L32.4X4A | QFN | 32 | PLASTIC | PLASTIC | Yes | 3.99mm | 3.99mm | 9.00mm | 0.40mm |
LEM | L16.5X5C | QFN | 16 | PLASTIC | PLASTIC | Yes | 5.00mm | 5.00mm | 0.85mm | 0.80mm |
LEN | L48.7X7G | QFN | 48 | PLASTIC | PLASTIC | Yes | 7.01mm | 7.01mm | 0.90mm | 0.50mm |
LEO | L32.4X4D | VFQFPN | 32 | G | PLASTIC | Yes | 4.00mm | 4.00mm | 0.75mm | 0.40mm |
LEP | L48.5X6 | QFN | 48 | PLASTIC | PLASTIC | Yes | 5.99mm | 5.00mm | 0.90mm | 0.00mm |
LEQ | L46.5X6 | QFN | 46 | PLASTIC | PLASTIC | Yes | 5.99mm | 5.00mm | 0.90mm | 0.00mm |
LER | L20.4X4E | TQFN | 20 | PLASTIC | PLASTIC | Yes | 3.99mm | 3.99mm | 0.75mm | 0.50mm |
LER32 | LGA | 32 | G | PLASTIC | Yes | 5.00mm | 5.00mm | 0.62mm | 0.50mm | |
LES | L40.5X5 | TQFN | 40 | PLASTIC | PLASTIC | Yes | 5.00mm | 5.00mm | 0.75mm | 0.40mm |
LET | L12.3X3C | TDFN | 12 | PLASTIC | PLASTIC | Yes | 3.00mm | 3.00mm | 0.75mm | 0.40mm |
LEU | L16.4X4A | QFN | 16 | PLASTIC | PLASTIC | Yes | 3.99mm | 3.99mm | 1.00mm | 0.50mm |
LEV | L6.1.65X1.65 | HODFN | 6 | PLASTIC | PLASTIC | Yes | 1.65mm | 1.65mm | 0.70mm | 0.50mm |
LEW | L6.2X2.1 | HODFN | 6 | PLASTIC | PLASTIC | Yes | 1.98mm | 2.08mm | 0.00mm | 0.65mm |
LEX | L6.1.5X1.6 | HODFN | 6 | PLASTIC | PLASTIC | Yes | 1.60mm | 1.50mm | 0.70mm | 0.50mm |
LEY | L8.2.1X2.0 | HODFN | 8 | PLASTIC | PLASTIC | Yes | 2.00mm | 2.10mm | 0.00mm | 0.50mm |
LEZ | L4.1.5X1.3 | HODFN | 4 | PLASTIC | PLASTIC | Yes | 1.30mm | 1.50mm | 0.70mm | 0.50mm |
LFA | L8.2X2D | DFN | 8 | PLASTIC | PLASTIC | Yes | 2.01mm | 2.01mm | 0.90mm | 0.00mm |
LFB | L24.4X4 | QFN | 24 | PLASTIC | PLASTIC | Yes | 3.99mm | 3.99mm | 0.90mm | 0.50mm |
LFC | L16.3X3A | TQFN | 16 | PLASTIC | PLASTIC | Yes | 3.00mm | 3.00mm | 0.80mm | 0.50mm |
LFD | L10.3X3D | DFN | 10 | PLASTIC | PLASTIC | Yes | 3.00mm | 3.00mm | 0.90mm | 0.50mm |
LFE | L44.7X7B | QFN | 44 | PLASTIC | PLASTIC | Yes | 7.01mm | 7.01mm | 0.90mm | 0.50mm |
LFF | L32.5X5G | QFN | 32 | PLASTIC | PLASTIC | Yes | 5.00mm | 5.00mm | 0.90mm | 0.50mm |
LFG | L48.6X6B | QFN | 48 | PLASTIC | PLASTIC | Yes | 5.99mm | 5.99mm | 0.90mm | 0.40mm |
LFG32 | LGA | 32 | G | PLASTIC | Yes | 6.00mm | 6.00mm | 0.80mm | 0.50mm | |
LFH | L16.4X4E | QFN | 16 | PLASTIC | PLASTIC | Yes | 3.99mm | 3.99mm | 0.90mm | 0.65mm |
LFI | L39.5X6 | QFN | 31 | PLASTIC | Yes | 0.20mm | 0.20mm | 0.79mm | ||
LFJ | L16.5X5B | QFN | 16 | PLASTIC | PLASTIC | Yes | 5.00mm | 5.00mm | 0.90mm | 0.80mm |
LFK | L28.4X5A | QFN | 28 | PLASTIC | PLASTIC | Yes | 3.99mm | 5.00mm | 0.90mm | 0.50mm |
LFL | L28.5X5 | QFN | 28 | PLASTIC | PLASTIC | Yes | 5.00mm | 5.00mm | 0.90mm | 0.50mm |
LFM | L20.4X4C | QFN | 20 | PLASTIC | PLASTIC | Yes | 3.99mm | 3.99mm | 0.90mm | 0.50mm |
LFN | L12.3X3C | TDFN | 12 | PLASTIC | PLASTIC | Yes | 3.00mm | 3.00mm | 0.75mm | 0.40mm |
LFO | L39.5X6A | QFN | 39 | PLASTIC | PLASTIC | Yes | 0.24mm | 0.20mm | 0.03mm | 0.02mm |
LFP | L12.4X4A | DFN | 12 | PLASTIC | PLASTIC | Yes | 3.99mm | 3.99mm | 0.90mm | 0.50mm |
LFQ | L40.5X5B | QFN | 40 | PLASTIC | PLASTIC | Yes | 5.00mm | 5.00mm | 0.90mm | 0.40mm |
LFR | L8.3X3 | QFN | 8 | PLASTIC | PLASTIC | Yes | 3.00mm | 3.00mm | 0.90mm | 0.65mm |
LFS | L60.7X7 | QFN | 60 | PLASTIC | PLASTIC | Yes | 7.01mm | 7.01mm | 0.90mm | 0.40mm |
LFT | L50.5X10 | QFN | 50 | PLASTIC | PLASTIC | Yes | 10.01mm | 5.00mm | 0.90mm | 0.50mm |
LFU | L12.4X3 | DFN | 12 | PLASTIC | PLASTIC | Yes | 3.99mm | 3.00mm | 0.90mm | 0.50mm |
LFV | L32.5X5J | QFN | 32 | PLASTIC | PLASTIC | Yes | 5.00mm | 5.00mm | 0.90mm | 0.50mm |
LFX | L16.3X3B | QFN | 16 | PLASTIC | PLASTIC | Yes | 3.00mm | 3.00mm | 0.90mm | 0.50mm |
LFY | L10.4X4 | TDFN | 10 | PLASTIC | PLASTIC | Yes | 3.99mm | 3.99mm | 0.75mm | 0.80mm |
LFZ | L12.4X4C | DFN | 12 | PLASTIC | PLASTIC | Yes | 3.99mm | 3.99mm | 0.75mm | 0.50mm |
LGA | L32.5X5N | SCQFN | 32 | PLASTIC | PLASTIC | Yes | 5.00mm | 5.00mm | 0.90mm | 0.50mm |
LGB | L68.10X10D | WFQFN | 68 | PLASTIC | PLASTIC | Yes | 9.98mm | 9.98mm | 0.85mm | 0.50mm |
LGC | L22.4X4 | SCQFN | 22 | PLASTIC | PLASTIC | Yes | 3.99mm | 3.99mm | 0.90mm | 0.50mm |
LGC120 | LGA | 120 | G | PLASTIC | Yes | 16.30mm | 17.00mm | 1.85mm | 0.40mm | |
LGD | L32.5X5 | QFN | 32 | PLASTIC | PLASTIC | Yes | 5.00mm | 5.00mm | 0.90mm | 0.50mm |
LGE | L48.7X7N | SCQFN | 48 | PLASTIC | PLASTIC | Yes | 7.01mm | 7.01mm | 0.90mm | 0.50mm |