Title | Information |
---|---|
Package Name | L6.1.65X1.65 |
Package Previous Code | LEV |
Package Description | 6 LEAD COL HODFN PACKAGE 1.65x1.65mm |
Package Status | Active |
Package Type | HODFN |
Class | PLASTIC |
Package Code | LEV |
Category | PLASTIC |
Lead Count | 6 |
Pb (Lead) Free | Yes |
Length | 1.65mm |
Width | 1.65mm |
Thickness | 0.7mm |
Pitch | 0.5mm |
Pkg. Dimensions (mm) | 1.65 x 1.65 x 0.70 |