Package | Name | Package Type | Lead Count | Category | Class | Pb (Lead) Free | Length Sort descending | Width | Thickness | Pitch |
---|---|---|---|---|---|---|---|---|---|---|
BLG784 | FCBGA | 784 | G | PLASTIC | Yes | 29.00mm | 29.00mm | 3.50mm | 1.00mm | |
RM784 | FCBGA | 784 | RoHS | PLASTIC | No | 29.00mm | 29.00mm | 2.75mm | 1.00mm | |
HM784 | FCBGA | 784 | 240 | PLASTIC | No | 29.00mm | 29.00mm | 2.58mm | 1.00mm | |
pkg_6844 | PRBG0554FA-A | HBGA | 554 | IC | Yes | 29.00mm | 29.00mm | 2.80mm | ||
pkg_7825 | PLBG0272DA-A | HLBGA | 272 | IC | Yes | 29.00mm | 29.00mm | 1.70mm | ||
pkg_6845 | PRBG0729FA-B | HBGA | 729 | IC | Yes | 29.00mm | 29.00mm | 2.50mm | ||
pkg_2664 | PRBG0729FF-A | HBGA | 729 | IC | Yes | 29.00mm | 29.00mm | 3.45mm | ||
BR784 | FCBGA | 784 | RoHS | PLASTIC | No | 29.00mm | 29.00mm | 3.50mm | 1.00mm | |
pkg_2667 | PRBG0780FA-A | HBGA | 780 | IC | Yes | 29.00mm | 29.00mm | 3.40mm | ||
HMG784 | FCBGA | 784 | G | PLASTIC | Yes | 29.00mm | 29.00mm | 2.58mm | 1.00mm | |
pkg_7780 | PRBG0729FC-A | HBGA | 729 | IC | Yes | 29.00mm | 29.00mm | 3.40mm | ||
pkg_7800 | PRBG0272DG-A | HBGA | 272 | IC | Yes | 29.00mm | 29.00mm | 2.05mm | ||
pkg_7781 | PRBG0729FE-A | HBGA | 729 | IC | Yes | 29.00mm | 29.00mm | 3.85mm | ||
ALG784 | FCBGA | 784 | G | PLASTIC | Yes | 29.00mm | 29.00mm | 2.80mm | 1.00mm | |
pkg_7782 | PRBG0729FD-A | BGA | 729 | IC | Yes | 29.00mm | 29.00mm | 2.61mm | ||
HMH784 | FCBGA | 784 | RoHS | PLASTIC | No | 29.00mm | 29.00mm | 2.75mm | 1.00mm | |
pkg_7783 | PRBG0784FA-A | BGA | 784 | IC | Yes | 29.00mm | 29.00mm | 2.43mm | ||
FP84 | FPACK | 84 | NP | HERMET | No | 29.20mm | 29.21mm | 2.54mm | 1.27mm | |
PLG84 | PLCC | 84 | G | PLASTIC | Yes | 29.21mm | 29.21mm | 3.63mm | 1.27mm | |
NNA | N84.1.15 | PLCC | 84 | PLASTIC | PLASTIC | Yes | 29.21mm | 29.21mm | 0.00mm | 1.27mm |
NNF | N84.1.15 | PLCC | 84 | PLASTIC | PLASTIC | Yes | 29.21mm | 29.21mm | 0.00mm | 1.27mm |
NNK | N84.1.15 | PLCC | 84 | PLASTIC | PLASTIC | Yes | 29.21mm | 29.21mm | 0.00mm | 1.27mm |
RAN | R84.A | NA | 84 | HERMETIC | Yes | 29.21mm | 29.21mm | |||
NNS | N84.1.15 | PLCC | 84 | PLASTIC | PLASTIC | Yes | 29.21mm | 29.21mm | 0.00mm | 1.27mm |
PL84 | PLCC | 84 | 240 | PLASTIC | No | 29.21mm | 29.21mm | 3.63mm | 1.27mm | |
pkg_733 | PRQJ0084DB-A | QFJ | 84 | IC | Yes | 29.28mm | 29.28mm | 4.60mm | ||
pkg_146 | PRQJ0084DB-A | QFJ | 84 | IC | Yes | 29.28mm | 29.28mm | 4.60mm | ||
pkg_8062 | PRQJ0084DC-A | QFJ | 84 | IC | Yes | 29.28mm | 29.28mm | 4.60mm | ||
GU68 | PGA | 68 | NP | HERMET | No | 29.46mm | 29.46mm | 3.68mm | 2.54mm | |
pkg_8825 | PTSJ0008JA-A | TSOJ-8 | 8 | Dic | Yes | 30.00mm | 24.00mm | |||
pkg_7747 | PRBG0420FB-A | BGA | 420 | IC | Yes | 30.00mm | 25.00mm | 2.06mm | ||
pkg_7752 | PRBG0464FA-A | BGA | 464 | IC | Yes | 30.00mm | 25.00mm | 2.03mm | ||
pkg_7762 | PRBG0550FA-A | BGA | 550 | IC | Yes | 30.00mm | 25.00mm | 2.06mm | ||
pkg_7763 | PRBG0550FB-A | BGA | 550 | IC | Yes | 30.00mm | 25.00mm | 2.03mm | ||
GU108 | PGA | 108 | NP | HERMET | No | 30.48mm | 30.48mm | 3.68mm | 2.54mm | |
HSZ | D24.6 | SBDIP | 24 | HERMETIC | HERMETIC | Yes | 30.48mm | 14.99mm | 2.41mm | 2.54mm |
DAS | D24.3 | SBDIP | 24 | HERMETIC | HERMETIC | Yes | 30.48mm | 7.49mm | 2.41mm | 2.54mm |
HVR | D24.6 | SBDIP | 24 | HERMETIC | HERMETIC | Yes | 30.48mm | 15.11mm | 2.41mm | 2.54mm |
H6H | D24.6 | SBDIP | 24 | HERMETIC | HERMETIC | Yes | 30.48mm | 15.11mm | 2.41mm | 2.54mm |
HVS | D24.6 | SBDIP | 24 | HERMETIC | HERMETIC | Yes | 30.48mm | 15.11mm | 2.41mm | 2.54mm |
HCC | D24.6 | SBDIP | 24 | HERMETIC | HERMETIC | Yes | 30.48mm | 15.11mm | 2.41mm | 2.54mm |
pkg_7764 | PRBG0559FA-A | BGA | 559 | IC | Yes | 30.50mm | 25.00mm | 2.04mm | ||
pkg_7765 | PRBG0559FB-A | BGA | 559 | IC | Yes | 30.50mm | 25.00mm | 2.03mm | ||
BH640 | PBGA | 640 | 240 | PLASTIC | No | 31.00mm | 31.00mm | 2.23mm | 1.00mm | |
AL900 | FCBGA | 900 | 240 | PLASTIC | No | 31.00mm | 31.00mm | 2.82mm | 1.00mm | |
BX500 | SBGA | 500 | 240 | PLASTIC | No | 31.00mm | 31.00mm | 1.10mm | 1.00mm | |
pkg_6842 | PRBG0753FA-A | BGA | 753 | IC | Yes | 31.00mm | 31.00mm | 2.60mm | ||
BHG640 | PBGA | 640 | G | PLASTIC | Yes | 31.00mm | 31.00mm | 2.23mm | 1.00mm | |
pkg_7775 | PRBG0632FA-A | BGA | 632 | IC | Yes | 31.00mm | 31.00mm | 2.43mm | ||
pkg_960 | PRBG0561FA-A | BGA | 561 | IC | Yes | 31.00mm | 31.00mm | 2.60mm |