Package | Name | Package Type Sort descending | Lead Count | Category | Class | Pb (Lead) Free | Length | Width | Thickness | Pitch |
---|---|---|---|---|---|---|---|---|---|---|
pkg_1114 | PTSP0006JA-A | CMPAK | 6 | Dic | Yes | 2.00mm | 1.25mm | 1.10mm | ||
pkg_6764 | PTSP0004ZB-A | CMPAK | 4 | Dic | Yes | 1.10mm | ||||
pkg_1112 | PTSP0005ZC-A | CMPAK | 5 | Dic | Yes | 2.00mm | 1.25mm | 1.10mm | ||
pkg_6738 | PTSP0003ZA-A | CMPAK | 3 | Dic | Yes | |||||
pkg_1115 | PTSP0006JA-A | CMPAK | 6 | Dic | Yes | 2.00mm | 1.25mm | 1.10mm | ||
pkg_6704 | PTSP0003ZB-A | CMPAK | 3 | Dic | Yes | 1.10mm | ||||
pkg_911 | PTSP0005ZC-A | CMPAK | 5 | Dic | Yes | 2.00mm | 1.25mm | 1.10mm | ||
pkg_6731 | PTSP0003ZA-A | CMPAK | 3 | Dic | Yes | 1.10mm | ||||
CXW4 | COL | 4 | G | PLASTIC | Yes | 3.20mm | 2.50mm | 1.00mm | 2.10mm | |
CTG8 | COL | 8 | G | PLASTIC | Yes | 2.00mm | 2.00mm | 0.75mm | 0.50mm | |
CMG16 | COL | 16 | G | PLASTIC | Yes | 2.50mm | 2.50mm | 0.50mm | 0.40mm | |
CMG8 | COL | 8 | G | PLASTIC | Yes | 2.00mm | 2.00mm | 0.50mm | 0.50mm | |
CMT8 | COL | 8 | G | PLASTIC | Yes | 2.00mm | 2.00mm | 0.75mm | 0.50mm | |
SA4 | CPACK | 4 | G | HERMET | Yes | 2.00mm | 1.60mm | 0.35mm | 0.50mm | |
CS28 | CPACK | 28 | NP | HERMET | No | 18.80mm | 13.20mm | 3.91mm | 1.27mm | |
CS48 | CPACK | 48 | NP | HERMET | No | 16.30mm | 9.65mm | 2.40mm | 1.27mm | |
HXL | CPGA | 85 | HERMETIC | HERMETIC | Yes | 27.94mm | 27.94mm | 0.00mm | 0.00mm | |
GHC | CPGA | 121 | HERMETIC | HERMETIC | Yes | 33.53mm | 33.53mm | 0.00mm | 0.00mm | |
RNZ | R48.C | CQFP | 48 | HERMETIC | Yes | 10.01mm | 10.01mm | 0.00mm | 0.64mm | |
RKS | R48.A | CQFP | 48 | HERMETIC | HERMETIC | Yes | 14.22mm | 14.22mm | 0.00mm | 0.40mm |
RNC | CQFP | 132 | HERMETIC | HERMETIC | Yes | 24.13mm | 24.13mm | 0.00mm | 0.00mm | |
RKN | R48.A | CQFP | 48 | HERMETIC | HERMETIC | Yes | 14.22mm | 14.22mm | 0.00mm | 0.40mm |
RKX | R48.B | CQFP | 48 | HERMETIC | HERMETIC | Yes | 14.22mm | 14.22mm | 0.00mm | 1.02mm |
RKU | R48.A | CQFP | 48 | HERMETIC | HERMETIC | Yes | 14.22mm | 14.22mm | 2.21mm | 1.02mm |
RNW | CQFP | 132 | HERMETIC | HERMETIC | Yes | 24.13mm | 24.13mm | 0.00mm | 0.00mm | |
RKP | CQFP | 48 | HERMETIC | HERMETIC | Yes | 17.78mm | 17.78mm | 0.00mm | 0.00mm | |
RKY | R48.A | CQFP | 48 | HERMETIC | HERMETIC | Yes | 14.22mm | 14.22mm | 2.21mm | 1.02mm |
RKB | R48.A | CQFP | 48 | HERMETIC | HERMETIC | Yes | 14.22mm | 14.22mm | 0.00mm | 0.40mm |
RKV | R64.A | CQFP | 64 | HERMETIC | HERMETIC | Yes | 14.10mm | 14.10mm | 2.29mm | 0.64mm |
RNY | R64.C | CQFP | 64 | HERMETIC | HERMETIC | Yes | 14.10mm | 14.10mm | 0.00mm | 0.64mm |
LKF | L8.4X4 | DFN | 8 | PLASTIC | PLASTIC | Yes | 3.99mm | 3.99mm | 0.90mm | 0.80mm |
NBG12 | DFN | 12 | G | PLASTIC | Yes | 3.00mm | 3.00mm | 0.80mm | 0.50mm | |
LNJ | L8.3X3D | DFN | 8 | PLASTIC | PLASTIC | Yes | 3.00mm | 3.00mm | 0.90mm | 0.50mm |
LUQ | L30.4X6 | DFN | 30 | PLASTIC | PLASTIC | Yes | 5.99mm | 3.99mm | 22.86mm | 10.16mm |
LFA | L8.2X2D | DFN | 8 | PLASTIC | PLASTIC | Yes | 2.01mm | 2.01mm | 0.90mm | 0.00mm |
NRG6 | DFN | 6 | G | PLASTIC | Yes | 2.00mm | 3.00mm | 0.90mm | 0.50mm | |
LQA | L8.2X3 | DFN | 8 | PLASTIC | PLASTIC | Yes | 2.01mm | 3.00mm | 0.90mm | 0.50mm |
LXB | L10.3X3D | DFN | 10 | PLASTIC | PLASTIC | Yes | 3.00mm | 3.00mm | 0.90mm | 0.50mm |
L4M | L12.4X3 | DFN | 12 | PLASTIC | Yes | 3.99mm | 3.00mm | 0.90mm | 0.50mm | |
NEG6 | DFN | 6 | G | PLASTIC | Yes | 1.50mm | 1.50mm | 0.55mm | 0.50mm | |
LNW | L8.3X3D | DFN | 8 | PLASTIC | PLASTIC | Yes | 3.00mm | 3.00mm | 0.90mm | 0.50mm |
LQF | L20.5.5X4.0 | DFN | 20 | PLASTIC | PLASTIC | Yes | 3.99mm | 5.51mm | 0.90mm | 0.50mm |
NJG12 | DFN | 12 | G | PLASTIC | Yes | 2.00mm | 2.50mm | 1.00mm | 0.40mm | |
LBB | L10.3X3 | DFN | 10 | PLASTIC | PLASTIC | Yes | 3.00mm | 3.00mm | 0.90mm | 0.50mm |
L4G | L6.2X2A | DFN | 6 | PLASTIC | Yes | 2.00mm | 2.00mm | 0.75mm | 0.65mm | |
LCN | L10.3X3F | DFN | 10 | PLASTIC | PLASTIC | Yes | 3.00mm | 3.00mm | 0.90mm | 0.50mm |
LFP | L12.4X4A | DFN | 12 | PLASTIC | PLASTIC | Yes | 3.99mm | 3.99mm | 0.90mm | 0.50mm |
NDG12 | DFN | 12 | G | PLASTIC | Yes | 2.50mm | 2.50mm | 0.90mm | 0.40mm | |
NCG6 | DFN | 6 | G | PLASTIC | Yes | 1.90mm | 1.50mm | 0.75mm | 0.40mm | |
L4J | L6.2X2A | DFN | 6 | PLASTIC | Yes | 2.00mm | 2.00mm | 0.75mm | 0.65mm |